Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Ambient temperature (max.) (°C) | Current consumption (mA) | Fitting type (details) | IP rating | Manufacturer part # | Min. ambient temperature (°C) | No. of digital inputs (max.) | No. of outputs (max.) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,306.67 € | 1 | 37 Days | +55 | 2000 | VESA | IP65 | 6GT28116AA100AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 AA10-0AA0 | ||
3,813.97 € | 1 | Available | 37 Days | +55 | 2000 | VESA | IP65 | 6GT28116AA101AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 AA 10-1 AA0 | |
3,813.97 € | 1 | Available | 8 Days | +55 | 2000 | VESA | IP65 | 6GT28116AA102AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 AA10-2AA0 | |
3,306.67 € | 1 | 19 Days | +55 | 2000 | VESA | IP65 | 6GT28116AA104AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 AA 10-4 AA0 | ||
2,661.80 € | 1 | Available | 8 Days | +55 | 2000 | VESA | IP30 | 6GT28116AB201AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 FROM20-1AA0 | |
2,306.67 € | 1 | 28 Days | +55 | 2000 | VESA | IP30 | 6GT28116AB202AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 from 20-2 AA0 | ||
3,800.00 € | 1 | 38 Days | +55 | 2000 | VESA | IP65 | 6GT28116CA100AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 CA10-0AA0 | ||
4,393.33 € | 1 | Available | 8 Days | +55 | 2000 | VESA | IP65 | 6GT28116CA101AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 CA 10-1AA0 | |
4,378.03 € | 1 | Available | 9 Days | +55 | 2000 | VESA | IP65 | 6GT28116CA102AA0 | -25 | 4 | 4 | 258 | 258 | 80 | 6 GT 2811-6 CA10-2AA0 | |
513.33 € | 1 | 8 Days | +70 | - | Screws | IP67 | 6GT28211BC32 | -20 | - | - | 84 | - | - | 6 GT 2821-1 BC32 | ||
550.67 € | 1 | 9 Days | +70 | - | Screws | IP67 | 6GT28212BC32 | -20 | - | - | 83 | - | - | 6 GT 2821-2 BC32 | ||
705.08 € | 1 | Available | 8 Days | +70 | - | Screws | IP67 | 6GT28214BC32 | -20 | - | - | 30 | 50 | 50 | 6 GT 2821-4 BC32 | |
550.67 € | 1 | 8 Days | +70 | - | Screws | IP65 | 6GT28215BC32 | -20 | - | - | 30 | 50 | 50 | 6 GT 2821-5 BC32 | ||
617.33 € | 1 | 8 Days | +70 | - | Screws | IP67 | 6GT28216BC32 | -20 | - | - | 41 | 75 | 75 | 6 GT 2821-6 BC32 |
Loading...
Operating voltage(V DC) | 24 | Product type | PLOC reader | Series (PLC) | Siemens-HMI |
---|
Configure
Basic Attributes
Ambient temperature (max.)(°C)
Current consumption(mA)
Fitting type (details)
IP rating
Manufacturer part #
Min. ambient temperature(°C)
No. of digital inputs (max.)
No. of outputs (max.)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes