Fasteners

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1018124
1018167
1018256
1018337
1104268
1174517
1199862
1488074
2101033
2105039
2148803
2149567
2305151
5302056
6015263
6022995
6278680
6420656
7205425
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Height
(mm)
Overall Length
(mm)
Colour Range (min.)
(mm)

0.44 €

1 Available 3 Days ---Metal-

0.51 €

1 Available 3 Days ---Metal-

0.72 €

1 Available 3 Days ---Metal-

1.35 €

1 Available 3 Days ---Metal-

5.79 €

1 Available 3 Days 3518200Metal-

32.29 €

1 Available 3 Days ---Metal31

2.07 €

1 Available 3 Days ---Metal16

6.87 €

1 Available 3 Days ---Metal-

0.99 €

1 Available 3 Days ---Grey-

2.60 €

1 Available 3 Days ---Grey-

0.41 €

1 Available 3 Days ---Grey-

0.44 €

1 Available 3 Days ---Black-

2.07 €

1 Available 3 Days ---Grey-

1.85 €

1 Available 3 Days ---Ecru-

3.12 €

1 Available 3 Days ---Metal-

0.60 €

1 Available 3 Days 60----

17.01 €

1 Available 3 Days 76.5-2000Pure white-

7.40 €

1 Available 3 Days -50110Metal-

6.87 €

1 Available 3 Days -----

Loading...

  1. 1

Basic information

Product type Fasteners

Tech Support