Mini duct

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6150268

Part Number
6150268
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

10.61 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Width(mm) 4.5 Height(mm) 9 Overall Length(mm) 2000
Colour Pure white Product type Mini duct

This page is Mini duct, part number 6150268.
You can find the detail information about specifications and dimensions on part number 6150268.

Tech Support