Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | Height (mm) | Colour | |
---|---|---|---|---|---|---|---|
56.55 € | 1 | Available | 3 Days | 73 | 17 | Stone grey | |
23.55 € | 1 | Available | 3 Days | 90 | 60 | Stone grey | |
31.21 € | 1 | Available | 3 Days | 110 | 60 | Stone grey | |
3.12 € | 1 | Available | 3 Days | 15 | 15 | Cream-white | |
6.87 € | 1 | Available | 3 Days | 30 | 15 | Stone grey | |
3.96 € | 1 | Available | 3 Days | 20 | 20 | Cream-white | |
10.61 € | 1 | Available | 3 Days | 40 | 40 | Stone grey | |
10.61 € | 1 | Available | 3 Days | 60 | 40 | Stone grey | |
18.09 € | 1 | Available | 3 Days | 60 | 60 | Stone grey | |
7.40 € | 1 | Available | 3 Days | 30 | 30 | Stone grey | |
9.52 € | 1 | Available | 3 Days | 60 | 40 | Light grey | |
7.93 € | 1 | Available | 3 Days | 20 | 10 | Pure white | |
11.68 € | 1 | Available | 3 Days | 30 | 10 | Pure white | |
10.05 € | 1 | Available | 3 Days | 15 | 30 | Stone grey | |
12.73 € | 1 | Available | 3 Days | 25 | 30 | Stone grey | |
13.83 € | 1 | Available | 3 Days | 25 | 40 | Stone grey | |
12.32 € | 1 | 3 Days | 40 | 40 | Stone grey | ||
18.09 € | 1 | Available | 3 Days | 60 | 40 | Stone grey | |
14.89 € | 1 | Available | 3 Days | 25 | 60 | Stone grey | |
19.27 € | 1 | Available | 3 Days | 40 | 60 | Stone grey | |
20.32 € | 1 | Available | 3 Days | 60 | 60 | Stone grey | |
26.91 € | 1 | Available | 3 Days | 100 | 60 | Stone grey | |
20.32 € | 1 | Available | 3 Days | 40 | 80 | Stone grey | |
12.73 € | 1 | Available | 3 Days | 25 | 60 | Stone grey | |
22.47 € | 1 | Available | 3 Days | 40 | 60 | Stone grey | |
25.68 € | 1 | Available | 3 Days | 60 | 60 | Stone grey | |
17.01 € | 1 | Available | 3 Days | 25 | 80 | Stone grey | |
20.32 € | 1 | Available | 3 Days | 40 | 80 | Stone grey | |
21.40 € | 1 | Available | 3 Days | 60 | 80 | Stone grey | |
9.52 € | 1 | Available | 3 Days | 25 | 25 | Stone grey | |
15.96 € | 1 | Available | 3 Days | 37.5 | 50 | Stone grey | |
23.55 € | 1 | Available | 3 Days | 50 | 75 | Stone grey | |
3.12 € | 1 | Available | 3 Days | 15 | 15 | Pure white | |
6.87 € | 1 | Available | 3 Days | 30 | 17.5 | Pure white | |
3.64 € | 1 | Available | 3 Days | 17.4 | 17.4 | Pure white | |
9.52 € | 1 | Available | 3 Days | 35 | 20 | Pure white | |
6.87 € | 1 | Available | 3 Days | 25 | 25 | Pure white | |
12.73 € | 1 | Available | 3 Days | 40 | 25 | Pure white | |
10.05 € | 1 | Available | 14 Days | 30 | 30 | Pure white | |
11.68 € | 1 | Available | 3 Days | 45 | 30 | Pure white | |
10.61 € | 1 | Available | 3 Days | 40 | 40 | Pure white | |
11.68 € | 1 | Available | 3 Days | 60 | 40 | Pure white | |
18.09 € | 1 | Available | 3 Days | 60 | 60 | Pure white | |
30.13 € | 1 | Available | 3 Days | 90 | 60 | Pure white | |
26.91 € | 1 | Available | 3 Days | 110 | 60 | Pure white | |
52.20 € | 1 | Available | 3 Days | 150 | 60 | Pure white | |
89.57 € | 1 | Available | 3 Days | 130 | 100 | Pure white | |
24.60 € | 1 | Available | 11 Days | 40 | 40 | Ecru | |
45.67 € | 1 | Available | 3 Days | 100 | 60 | Ecru |
Loading...
Overall Length(mm) | 2000 | Product type | Cable duct |
---|