Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Colour | Connection (components) | Contact material | Contact type | Nominal voltage (V AC) | Nominal voltage (V DC) | Relay features | Switching current (max.) (A) | Switching capacity (max.) (VA) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.85 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 2 change-overs | - | 12 | - | 10 | 2500 | 58.32.9.012.0050 | |
27.85 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 2 change-overs | - | 24 | - | 10 | 2500 | 58.32.9.024.0050 | |
26.77 € | 1 | Available | 3 Days | - | Screw terminals | AgCdO | 2 change-overs | - | 24 | - | 10 | 2500 | 58.32.9.024.2050 | |
32.15 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 3 change-overs | 24 | - | - | 10 | 2500 | 58.33.8.024.0060 | |
31.07 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 3 change-overs | 230 | - | - | 10 | 2500 | 58.33.8.230.0060 | |
36.43 € | 1 | Available | 3 Days | - | Screw terminals | AgNi + hard gold plating | 3 change-overs | 230 | - | - | 10 | 2500 | 58.33.8.230.5060 | |
28.93 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 3 change-overs | - | 12 | - | 10 | 2500 | 58.33.9.012.0050 | |
23.41 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 3 change-overs | - | 24 | - | 10 | 2500 | 58.33.9.024.0050 | |
34.28 € | 1 | Available | 3 Days | - | Screw terminals | AgNi + hard gold plating | 3 change-overs | - | 24 | - | 10 | 2500 | 58.33.9.024.5050 | |
31.07 € | 1 | Available | 3 Days | - | Screw terminals | AgNi | 3 change-overs | - | 48 | - | 10 | 2500 | 58.33.9.048.0050 | |
30.00 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | 24 | - | - | 7 | 1750 | 58.34.8.024.0060 | |
37.51 € | 1 | Available | 3 Days | Black | Screw terminals | AgNi + hard gold plating | 4 change-overs | 24 | - | - | 7 | 1750 | 58.34.8.024.5062 | |
33.21 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | 48 | - | - | 7 | 1750 | 58.34.8.048.0060 | |
32.15 € | 1 | Available | 12 Days | Blue | Screw terminals | AgNi | 4 change-overs | - | 110 | - | 7 | 1750 | 58.34.8.110.0060 | |
30.00 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | 120 | - | - | 7 | 1750 | 58.34.8.120.0060 | |
25.55 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | 230 | - | - | 7 | 1750 | 58.34.8.230.0060 | |
31.07 € | 1 | Available | 3 Days | Black | Screw terminals | AgNi | 4 change-overs | 230 | - | - | 7 | 1750 | 58.34.8.230.0062 | |
36.43 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi + hard gold plating | 4 change-overs | 230 | - | - | 7 | 1750 | 58.34.8.230.5060 | |
22.35 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | - | 24 | - | 7 | 1750 | 58.34.9.024.0050 | |
30.00 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | - | 24 | - | 7 | 1750 | 58.34.9.024.0060 | |
37.51 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi + hard gold plating | 4 change-overs | - | 24 | - | 7 | 1750 | 58.34.9.024.5050 | |
32.15 € | 1 | Available | 3 Days | Blue | Screw terminals | AgNi | 4 change-overs | - | 48 | - | 7 | 1750 | 58.34.9.048.0050 | |
31.07 € | 1 | Available | 3 Days | - | Pull spring | AgNi | 4 change-overs | - | 12 | - | 7 | 1750 | 58.54.9.012.0050 | |
33.21 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 3 change-overs | 230 | - | + LED|+ EMC emission supressor | 10 | 2500 | 58. P3.8 230.0060. | |
31.07 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 3 change-overs | - | 12 | + LED|+ EMC emission supressor | 10 | 2500 | 58. P3.9 012.0050. | |
30.00 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 3 change-overs | - | 24 | + LED|+ EMC emission supressor | 10 | 2500 | 58. P3.9 024.0050. | |
28.93 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 4 change-overs | 24 | - | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.8 024.0060. | |
32.15 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 4 change-overs | 230 | - | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.8 230.0060. | |
37.51 € | 1 | Available | 3 Days | - | Push-in connector | AgNi + hard gold plating | 4 change-overs | 230 | - | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.8 230.5060. | |
30.00 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 4 change-overs | - | 12 | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.9 012.0050. | |
35.36 € | 1 | Available | 3 Days | - | Push-in connector | AgNi + hard gold plating | 4 change-overs | - | 12 | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.9 012.5050. | |
30.00 € | 1 | Available | 3 Days | - | Push-in connector | AgNi | 4 change-overs | - | 24 | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.9 024.0050. | |
37.51 € | 1 | Available | 3 Days | - | Push-in connector | AgNi + hard gold plating | 4 change-overs | - | 24 | + LED|+ EMC emission supressor | 7 | 1750 | 58. P4.9 024.5050. |
Loading...
Product type | Relay component | Switching voltage (max.)(V AC) | 250 |
---|
Configure
Basic Attributes
Colour
Connection (components)
Contact material
Contact type
Nominal voltage(V AC)
Nominal voltage(V DC)
Relay features
Switching current (max.)(A)
Switching capacity (max.)(VA)
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes