Ferrule【100 Pieces Per Package】 (459706)

Ferrule 459706
  • Volume Discount

Product Details:

Manufacturer part number: 459706

Brand: VOGT VERBINDUNGSTECHNIK

Price: 3.40

Delivery time: 3 Days


Technical Data:

AWG max.: 26

Colour: Grey

Connection: -

Country colour code: DE

Cross section: 0.14 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

459706

Part Number
459706
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Connection Country colour code Cross section Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # No. of leads Product size (length)
(mm)
Product type Sleeve length
(mm)
Standards Temperature range
(°C)
Type (manufacturer type)

3.40 €

100 Pieces Per Package

1 pack Available 3 Days 26Grey-DE0.14 mm²1 x 0.14 mm² x 6 mm0.14-1 x 0.14Partially insulatedPPPolypropylene - +105 °C459706111Ferrule6-+105459706

Loading...

  1. 1

Basic information

Contact material Cathode copper. tin plated Material (details) Tinned electrolytic copper RoHS-compliant Yes

This page is Ferrule, part number 459706.
You can find the detail information about specifications and dimensions on part number 459706.

Variation of this product

Part Number
440108.47
440110.47
440208.47
459906
460006
460108
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Colour Connection Country colour code Cross section Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # No. of leads Product size (length)
(mm)
Product type Sleeve length
(mm)
Standards Temperature range
(°C)
Type (manufacturer type)

1.53 €

100 Pieces Per Package

1 pack Available 3 Days 22Metal-DIN-1 x 0.50 mm² x 8 mm0.50-1 x 0.50Not insulated--440108.4718Ferrule8DIN 46228/1-440108.47

2.37 €

100 Pieces Per Package

1 pack Available 3 Days 22Metal-DIN-1 x 0.50 mm² x 10 mm0.50-1 x 0.50Not insulated--440110.47110Ferrule10DIN 46228/1-440110.47

1.53 €

100 Pieces Per Package

1 pack Available 3 Days 20Metal-DIN-1 x 0.75 mm² x 8 mm0.75-1 x 0.75Not insulated--440208.4718Ferrule8DIN 46228/1-440208.47

3.40 €

100 Pieces Per Package

1 pack Available 3 Days 24Turquoise-DE0.34 mm²1 x 0.34 mm² x 6 mm0.34-1 x 0.34Partially insulatedPPPolypropylene - +105 °C459906111Ferrule6-+105459906

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 22Light blue---1 x 0.25 mm² x 6 mm0.250/301 x 0.25Partially insulatedPPPolypropylene - +105 °C460006111Ferrule6-+105460006

2.37 €

100 Pieces Per Package

1 pack Available 3 Days 22Orange-DE5 mm²1 x 0.50 mm² x 8 mm0.50-1 x 0.50Partially insulatedPPPolypropylene - +105 °C460108114Ferrule8-+105460108

Tech Support