Clip Self-adhesive

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5430
5431-SW
5432
5433-SW
5436
5439-SW
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Manufacturer part # Max. temperature
(°C)
Min. temperature
(°C)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.17 €

1 Available 3 Days 4.844 mm (max)Ecru5430--19195430

0.35 €

1 Available 3 Days 4.855 mm (max)Black5431-SW504019195431-SW

0.29 €

1 Available 3 Days 9.688 mm (max)Ecru5432--26265432

0.28 €

1 Available 3 Days 9.688 mm (max)Black5433-SW--26265433-SW

0.32 €

1 Available 3 Days 15.71515 mm (max)Ecru5436--26265436

0.36 €

1 Available 3 Days 15.71515 mm (max)Black5439-SW--26265439-SW

Loading...

  1. 1

Basic information

Fastening method Self-adhesive Halogen-free No Material Polyamide 6.6
Product type Clip Temperature range(mm) Adhesive surface 31.7 x 28.6

Tech Support