Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
RIV 163 |
RIV 263 |
RIV 463 |
RIVZN 163 |
RIVZN 263 |
RIVZN 463 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Contact material | Manufacturer part # | Number of pins | Surface properties | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|
0.49 € | 1 | Available | 3 Days | Brass | RIV 163 | 1 | Copper | RIV 163 | Copper | |
0.49 € | 1 | Available | 3 Days | Brass | RIV 263 | 2 | Tin plated | RIV 263 | Spade connectors. 6.3 mm | |
0.55 € | 1 | Available | 24 Days | Brass | RIV 463 | 4 | Copper | RIV 463 | Spade connectors. 6.3 mm | |
0.60 € | 1 | Available | 3 Days | Brass tin plated | RIVZN 163 | 1 | Tin plated | RIVZN 163 | Spade connectors. 6.3 mm | |
0.59 € | 1 | Available | 18 Days | Brass tin plated | RIVZN 263 | 2 | Tin plated | RIVZN 263 | Spade connectors. 6.3 mm | |
0.71 € | 1 | Available | 3 Days | Brass tin plated | RIVZN 463 | 4 | Copper | RIVZN 463 | Spade connectors. 6.3 mm |
Loading...
Colour | Metal | Connection angle(°) | 180 | Connector thickness(mm) | 0.8 |
---|---|---|---|---|---|
Connector width(mm) | 6.3 | Cross section | - | Hole Ø | 5.5 + 0.05 mm |
Insulation type | Not insulated | Material (details) | Rivet material = copper. plug = brass | Product type | Ground connection |
Sheet thickness(mm) | 0.6 - 2.0 | Size | 6.3 x 0.8 mm | Support sleeve | No |