Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Length (m) | Colour | |
---|---|---|---|---|---|---|
220.25 € | 1 | Available | 35 Days | 1 | Black | |
247.79 € | 1 | Available | 35 Days | 1 | Black | |
253.29 € | 1 | Available | 35 Days | 3 | Black | |
253.29 € | 1 | Available | 35 Days | 5 | Black | |
258.80 € | 1 | Available | 35 Days | 10 | Black | |
258.80 € | 1 | Available | 35 Days | 1 | Black|White | |
258.80 € | 1 | Available | 35 Days | 3 | Black|White | |
264.32 € | 1 | Available | 35 Days | 5 | Black|White | |
291.85 € | 1 | Available | 35 Days | 10 | Black|White | |
346.92 € | 1 | Available | 35 Days | 1 | Black|White | |
351.33 € | 1 | Available | 35 Days | 3 | Black|White | |
351.33 € | 1 | Available | 35 Days | 5 | Black|White | |
362.35 € | 1 | Available | 35 Days | 10 | Black|White | |
446.04 € | 1 | Available | 35 Days | 1 | Black|Orange | |
457.05 € | 1 | Available | 35 Days | 3 | Black|Orange | |
468.07 € | 1 | Available | 35 Days | 5 | Black|Orange | |
483.48 € | 1 | Available | 35 Days | 10 | Black|Orange | |
538.56 € | 1 | Available | 35 Days | 1 | Black|Orange | |
545.16 € | 1 | Available | 35 Days | 3 | Black|Orange | |
549.57 € | 1 | Available | 35 Days | 5 | Black|Orange | |
560.59 € | 1 | Available | 35 Days | 10 | Black|Orange |
Loading...
Cable features | PUR coating|Waterproof | Cable type | Round|Cable|Fibreglass | Cable use | FOC |
---|---|---|---|---|---|
Connector / Output type B | Cable. open-ended | Connector/ Input type A | LC plug | Connector type | straight |
Halogen-free | No | No. of A connectors(x) | 1 | No. of B connections(x) | 1 |
Product type | FOC Cable |
Configure
Basic Attributes
Length(m)
Colour
Optional Attributes