Heatshrink Inline Splice

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AHMC-6/5

Part Number
AHMC-6/5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

45.52 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable Ø (max.)(mm) 19.20 Cable Ø (min.)(mm) 14.40 Cable Ø range 14.40 - 19.20 mm
Cross section (max.)(mm) 19.20 Manufacturer part # AHMC-6/5 Min. cross section(mm²) 1.50
Nominal diameter NYM, N(A)YY, N(A)2X2(2)Y(mm²) 5 x 1.5 - 5 x 6 Product type Cable sleeve Type (manufacturer type) AHMC-6/5

This page is Heatshrink Inline Splice, part number AHMC-6/5.
You can find the detail information about specifications and dimensions on part number AHMC-6/5.

Tech Support