Cable Tie

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6502
6503
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable tie length
(mm)
Manufacturer part # Max. bundle diameter
(mm)
Type (manufacturer type)

0.17 €

1 Available 3 Days 2856502766502

0.20 €

1 Available 3 Days 37565031056503

Loading...

  1. 1

Basic information

Cable tie width(mm) 9 Colour Black Gearing Outside
Material (details) Polyamid 6.6 Material Polyamide 6.6 Max. temperature(°C) +85
Min. temperature(°C) -40 Product type Cable tie Seal type Double

Tech Support