Yellow | 0.10 - 0.40 mm² | 0.1 - 0.4 | 0.40 | 2.3 | Partially insulated | Polyamide | 180008 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.10 | M2 | Yes | -60 - +105 | M2 | 180008 | 1 pieces |
Yellow | 0.10 - 0.40 mm² | 0.1 - 0.4 | 0.40 | 3.2 | Partially insulated | Polyamide | 180010 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.10 | M3 | Yes | -60 - +105 | M3 | 180010 | 1 pieces |
Yellow | 0.10 - 0.40 mm² | 0.1 - 0.4 | 0.40 | 4.3 | Partially insulated | Polyamide | 180014 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.10 | M4 | Yes | -60 - +105 | M4 | 180014 | 1 pieces |
Yellow | 0.10 - 0.40 mm² | 0.1 - 0.4 | 0.40 | 5.3 | Partially insulated | Polyamide | 180016 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.10 | M5 | Yes | -60 - +105 | M5 | 180016 | 1 pieces |
Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 3.2 | Partially insulated | Polyamide | 180020 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.5 | M3 | Yes | -60 - +105 | M3 | 180020 | 1 pieces |
Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 4.3 | Partially insulated | Polyamide | 180024 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.5 | M4 | Yes | -60 - +105 | M4 | 180024 | 1 pieces |
Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 5.3 | Partially insulated | Polyamide | 180026 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.5 | M5 | Yes | -60 - +105 | M5 | 180026 | 1 pieces |
Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 8.4 | Partially insulated | Polyamide | 180027 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.5 | M8 | Yes | -60 - +105 | M8 | 180027 | 1 pieces |
Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 6 | Partially insulated | Polyamide | 180028 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.5 | M6 | Yes | -60 - +105 | M6 | 180028 | 1 pieces |
Red | 0.50 - 1 mm² | 0.5 - 1 | 1 | 10.5 | Partially insulated | Polyamide | 180029 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 0.5 | M10 | Yes | -60 - +105 | M10 | 180029 | 1 pieces |
Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 3.2 | Partially insulated | Polyamide | 180030 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 1.5 | M3 | Yes | -60 - +105 | M3 | 180030 | 1 pieces |
Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 4.3 | Partially insulated | Polyamide | 180034 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 1.5 | M4 | Yes | -60 - +105 | M4 | 180034 | 1 pieces |
Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 5.3 | Partially insulated | Polyamide | 180036 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 1.5 | M5 | Yes | -60 - +105 | M5 | 180036 | 1 pieces |
Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 6 | Partially insulated | Polyamide | 180038 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 1.5 | M6 | Yes | -60 - +105 | M6 | 180038 | 1 pieces |
Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 8.4 | Partially insulated | Polyamide | 180040 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 1.5 | M8 | Yes | -60 - +105 | M8 | 180040 | 1 pieces |
Blue | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 10.5 | Partially insulated | Polyamide | 180042 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 1.5 | M10 | Yes | -60 - +105 | M10 | 180042 | 1 pieces |
Yellow | 4 - 6 mm² | 4 - 6 | 6 | 4.3 | Partially insulated | Polyamide | 180050 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 4 | M4 | Yes | -60 - +105 | M4 | 180050 | 1 pieces |
Yellow | 4 - 6 mm² | 4 - 6 | 6 | 5.3 | Partially insulated | Polyamide | 180052 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 4 | M5 | Yes | -60 - +105 | M5 | 180052 | 1 pieces |
Yellow | 4 - 6 mm² | 4 - 6 | 6 | 6.5 | Partially insulated | Polyamide | 180054 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 4 | M6 | Yes | -60 - +105 | M6 | 180054 | 1 pieces |
Yellow | 4 - 6 mm² | 4 - 6 | 6 | 8.4 | Partially insulated | Polyamide | 180056 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 4 | M8 | Yes | -60 - +105 | M8 | 180056 | 1 pieces |
Yellow | 4 - 6 mm² | 4 - 6 | 6 | 10.5 | Partially insulated | Polyamide | 180058 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | 4 | M10 | Yes | -60 - +105 | M10 | 180058 | 1 pieces |
Red | 10 mm² (max) | 10 | 10 | 5.3 | Partially insulated | Polyamide | 180070 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M5 | Yes | -60 - +105 | M5 | 180070 | 1 pieces |
Red | 10 mm² (max) | 10 | 10 | 6.5 | Partially insulated | Polyamide | 180072 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M6 | Yes | -60 - +105 | M6 | 180072 | 1 pieces |
Red | 10 mm² (max) | 10 | 10 | 8.4 | Partially insulated | Polyamide | 180074 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M8 | Yes | -60 - +105 | M8 | 180074 | 1 pieces |
Red | 10 mm² (max) | 10 | 10 | 10.5 | Partially insulated | Polyamide | 180076 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M10 | Yes | -60 - +105 | M10 | 180076 | 1 pieces |
Red | 10 mm² (max) | 10 | 10 | 13 | Partially insulated | Polyamide | 180078 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M12 | Yes | -60 - +105 | M12 | 180078 | 1 pieces |
Blue | 16 mm² (max) | 16 | 16 | 5.3 | Partially insulated | Polyamide | 180080 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M5 | Yes | -60 - +105 | M5 | 180080 | 1 pieces |
Blue | 16 mm² (max) | 16 | 16 | 6.5 | Partially insulated | Polyamide | 180082 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M6 | Yes | -60 - +105 | M6 | 180082 | 1 pieces |
Blue | 16 mm² (max) | 16 | 16 | 8.4 | Partially insulated | Polyamide | 180084 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M8 | Yes | -60 - +105 | M8 | 180084 | 1 pieces |
Blue | 16 mm² (max) | 16 | 16 | 10.5 | Partially insulated | Polyamide | 180086 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M10 | Yes | -60 - +105 | M10 | 180086 | 1 pieces |
Blue | 16 mm² (max) | 16 | 16 | 13 | Partially insulated | Polyamide | 180088 | Cu-ETP according to DIN EN 13600 · Halogen-free PA insulation (polyamide. nylon) | - | M12 | Yes | -60 - +105 | M12 | 180088 | 1 pieces |
Metal | 0.50 - 1 mm² | - | 1 | 3.2 | Not insulated | - | 180400 | Cu-ETP according to DIN EN 13600 | 0.5 | - | No | - | M3 | 180400 | 1 pieces |
Metal | 0.50 - 1 mm² | - | 1 | 4.3 | Not insulated | - | 180402 | Cu-ETP according to DIN EN 13600 | 0.5 | - | No | - | M4 | 180402 | 1 pieces |
Metal | 0.50 - 1 mm² | - | 1 | 5.3 | Not insulated | - | 180403 | Cu-ETP according to DIN EN 13600 | 0.5 | - | No | - | M5 | 180403 | 1 pieces |
Metal | 1.50 - 2.50 mm² | - | 2.5 | 3.2 | Not insulated | - | 180407 | Cu-ETP according to DIN EN 13600 | 1.5 | - | No | - | M3 | 180407 | 1 pieces |
Metal | 1.50 - 2.50 mm² | - | 2.5 | 4.3 | Not insulated | - | 180408 | Cu-ETP according to DIN EN 13600 | 1.5 | - | No | - | M4 | 180408 | 1 pieces |
Metal | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 5.3 | Not insulated | - | 180410 | Cu-ETP according to DIN EN 13600 | 1.5 | M5 | No | - | M5 | 180410 | 1 pieces |
Metal | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 6.5 | Not insulated | - | 180412 | Cu-ETP according to DIN EN 13600 | 1.5 | M6 | No | - | M6 | 180412 | 1 pieces |
Metal | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | 8.4 | Not insulated | - | 180413 | Cu-ETP according to DIN EN 13600 | 1.5 | M8 | No | - | M8 | 180413 | 1 pieces |
Metal | 4 - 6 mm² | 4 - 6 | 6 | 4.3 | Not insulated | - | 180416 | Cu-ETP according to DIN EN 13600 | 4 | M4 | No | - | M4 | 180416 | 1 pieces |
Metal | 4 - 6 mm² | 4 - 6 | 6 | 5.3 | Not insulated | - | 180418 | Cu-ETP according to DIN EN 13600 | 4 | M5 | No | - | M5 | 180418 | 1 pieces |
Metal | 4 - 6 mm² | 4 - 6 | 6 | 6.5 | Not insulated | - | 180420 | Cu-ETP according to DIN EN 13600 | 4 | M6 | No | - | M6 | 180420 | 1 pieces |
Metal | 4 - 6 mm² | 4 - 6 | 6 | 8.4 | Not insulated | - | 180422 | Cu-ETP according to DIN EN 13600 | 4 | M8 | No | - | M8 | 180422 | 1 pieces |
Metal | 4 - 6 mm² | 4 - 6 | 6 | 10.5 | Not insulated | - | 180423 | Cu-ETP according to DIN EN 13600 | 4 | M10 | No | - | M10 | 180423 | 1 pieces |
Metal | 10 mm² (max) | 10 | 10 | 5.3 | Not insulated | - | 180426 | Cu-ETP according to DIN EN 13600 | - | M5 | No | - | M5 | 180426 | 1 pieces |
Metal | 10 mm² (max) | 10 | 10 | 6.5 | Not insulated | - | 180428 | Cu-ETP according to DIN EN 13600 | - | M6 | No | - | M6 | 180428 | 1 pieces |
Metal | 10 mm² (max) | 10 | 10 | 8.4 | Not insulated | - | 180430 | Cu-ETP according to DIN EN 13600 | - | M8 | No | - | M8 | 180430 | 1 pieces |
Metal | 10 mm² (max) | 10 | 10 | 10.5 | Not insulated | - | 180432 | Cu-ETP according to DIN EN 13600 | - | M10 | No | - | M10 | 180432 | 1 pieces |
Metal | 10 mm² (max) | 10 | 10 | 13 | Not insulated | - | 180434 | Cu-ETP according to DIN EN 13600 | - | M12 | No | - | M12 | 180434 | 1 pieces |
Metal | 16 mm² (max) | 16 | 16 | 5.3 | Not insulated | - | 180436 | Cu-ETP according to DIN EN 13600 | - | M5 | No | - | M5 | 180436 | 1 pieces |
Metal | 16 mm² (max) | 16 | 16 | 6.5 | Not insulated | - | 180438 | Cu-ETP according to DIN EN 13600 | - | M6 | No | - | M6 | 180438 | 1 pieces |
Metal | 16 mm² (max) | 16 | 16 | 8.4 | Not insulated | - | 180440 | Cu-ETP according to DIN EN 13600 | - | M8 | No | - | M8 | 180440 | 1 pieces |
Metal | 16 mm² (max) | 16 | 16 | 10.5 | Not insulated | - | 180442 | Cu-ETP according to DIN EN 13600 | - | M10 | No | - | M10 | 180442 | 1 pieces |
Metal | 16 mm² (max) | 16 | 16 | 13 | Not insulated | - | 180444 | Cu-ETP according to DIN EN 13600 | - | M12 | No | - | M12 | 180444 | 1 pieces |
Metal | 25 mm² (max) | 25 | 25 | 5.3 | Not insulated | - | 180446 | Cu-ETP according to DIN EN 13600 | - | M5 | No | - | M5 | 180446 | 1 pieces |
Metal | 25 mm² (max) | 25 | 25 | 6.5 | Not insulated | - | 180448 | Cu-ETP according to DIN EN 13600 | - | M6 | No | - | M6 | 180448 | 1 pieces |
Metal | 25 mm² (max) | 25 | 25 | 8.4 | Not insulated | - | 180450 | Cu-ETP according to DIN EN 13600 | - | M8 | No | - | M8 | 180450 | 1 pieces |
Metal | 25 mm² (max) | 25 | 25 | 10.5 | Not insulated | - | 180452 | Cu-ETP according to DIN EN 13600 | - | M10 | No | - | M10 | 180452 | 1 pieces |
Metal | 25 mm² (max) | 25 | 25 | 13 | Not insulated | - | 180454 | Cu-ETP according to DIN EN 13600 | - | M12 | No | - | M12 | 180454 | 1 pieces |
Metal | 25 mm² (max) | 25 | 25 | 17 | Not insulated | - | 180456 | Cu-ETP according to DIN EN 13600 | - | M16 | No | - | M16 | 180456 | 1 pieces |