Blade terminal

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
180286
180288
180290
180291
180292
180294
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector width
(mm)
Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Manufacturer part # Min. cross section
(mm²)
Size Type (manufacturer type) Type (misc.)

0.32 €

1 Available 3 Days Red2.80.50 - 1 mm²0.5 - 111802860.52.8 x 0.8 mm1802862.5 x 0.8 mm

0.29 €

1 Available 3 Days Red4.80.50 - 1 mm²0.5 - 111802880.54.8 x 0.8 mm1802884.8 x 0.8 mm

0.27 €

1 Available 3 Days Red6.30.50 - 1 mm²0.5 - 111802900.56.3 x 0.8 mm1802906.3 x 0.8 mm

0.29 €

1 Available 3 Days Blue4.81.50 - 2.50 mm²1.5 - 2.52.51802911.54.8 x 0.8 mm1802914.8 x 0.8 mm

0.24 €

1 Available 3 Days Blue6.31.50 - 2.50 mm²1.5 - 2.52.51802921.56.3 x 0.8 mm1802926.3 x 0.8 mm

0.28 €

1 Available 3 Days Yellow6.34 - 6 mm²4 - 6618029446.3 x 0.8 mm1802946.3 x 0.8 mm

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector thickness(mm) 0.8 Contact material Brass tin plated
Insulation type Partially insulated Insulation material PA 6.6 Insulation (material) Halogen-free PA insulation (polyamide. nylon)
Material (details) Material: CuZn (brass) Product type Blade terminal RoHS-compliant Yes
Support sleeve Yes Temperature range(°C) -60 - +105

Tech Support