Heatshrink Set【104 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TE-1000-3881-5
TE-1000-3882-3
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Type (manufacturer type)

120.87 €

104 Pieces Per Package

1 pack Available 3 Days BlackTE-1000-3881-5TE-1000-3881-5

161.72 €

104 Pieces Per Package

1 pack Available 3 Days Red/Blue/Brown/Transparent/Green-yellowTE-1000-3882-3TE-1000-3882-3

Loading...

  1. 1

Basic information

Halogen-free No Heatshrink features Thin-walled Material Polyolefin (iradiated)
Product type Heatshrink set Shrinkage 2:1 Shrink temperature(°C) +120
Standards VDE 0341. UL 224. CSA Temperature range(°C) -55 - +135

Tech Support