Heatshrink

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4810430952

Part Number
4810430952
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

15.87 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Color Black Halogen-free No Heatshrink features Chemical-resistant|Flame-retardant|with outside grooves
Manufacturer part # 4810430952 Material PE Nominal diameter (pre-shrinkage)(mm) 43
Nominal diameter (post-shrinkage)(mm) 20 Product type Heatshrink RoHS-compliant Yes
Shrinkage 2:1 Shrink temperature(°C) +200|+85 Type (manufacturer type) DERAY-Grip

This page is Heatshrink, part number 4810430952.
You can find the detail information about specifications and dimensions on part number 4810430952.

Tech Support