Heatshrink Tubing Set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2810016902CO
2810024902CO
2810032902CO
2810048902CO
2810095902CO
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Nominal diameter (pre-shrinkage)
(mm)
Nominal diameter (post-shrinkage)
(mm)
Type (manufacturer type)

4.71 €

1 Available 3 Days 2810016902CO1.600.802810016902CO

5.75 €

1 Available 3 Days 2810024902CO2.401.202810024902CO

5.75 €

1 Available 3 Days 2810032902CO3.201.602810032902CO

5.75 €

1 Available 3 Days 2810048902CO4.802.402810048902CO

7.88 €

1 Available 3 Days 2810095902CO9.504.702810095902CO

Loading...

  1. 1

Basic information

Color White Halogen-free No Heatshrink features Flame-retardant
Material (details) Polyolefin Material Polyolefin (processed. irradiated) Product type Heatshrink set
RoHS-compliant Yes Shrinkage 2:1 Shrink temperature(°C) +200|+110
Temperature range(°C) -40 - + 105 ºC

Tech Support