• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Solder Spade Connector【100 Pieces Per Package】

Solder Spade Connector
  • Volume Discount

Product Details:

Manufacturer part number: 3779C.24

Brand: VOGT VERBINDUNGSTECHNIK

Price: 5.01

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3779C.24

Part Number
3779C.24
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.01 €

100 Pieces Per Package

1 pack Available 3 Days

Loading...

  1. 1

Basic information

Connection - Manufacturer part # 3779C.24 Product type Bullet receptacle
RoHS-compliant Yes Type (manufacturer type) 3779C.24 Type (misc.) 2.8 x 0.8 mm

This page is Solder Spade Connector, part number 3779C.24.
You can find the detail information about specifications and dimensions on part number 3779C.24.

Tech Support