Clamp Contact

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5000.99
5001.99
5002.99
5003.99
5004.99
5005.99
5006.99
5007.99
5100.99
5115.99
5118.99
5130.99
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter
(mm)
Dimensions Manufacturer part # No. of brackets Product size (Ø)
(mm)
Type (manufacturer type) Type (misc.)

0.17 €

1 Available 3 Days 4ØD1 x L x L1 x A x N x G x B x H x S 4 x 6.5 x 14 x 4.5 x 3.6 x 4.8 x 8 x 5 x 0.8 mm5000.99145000.99one moulded.

0.19 €

1 Available 3 Days 4.5ØD1 x L x L1 x A x N x G x B x H x S 4.5 x 7 x 14.5 x 4.5 x 3.6 x 4.8 x 8 x 4.8 x 0.8 mm5001.9914.505001.99One -lug

0.17 €

1 Available 3 Days 5ØD1 x L x L1 x A x N x G x B x H x S 5 x 7.5 x 14.7 x 4 x 3.6 x 4.8 x 8 x 5 x 0.8 mm5002.99155002.99Single-strapped

0.19 €

1 Available 3 Days 6ØD1 x L x L1 x A x N x G x B x H x S 6 x 7.2 x 15 x 3.8 x 3.6 x 4.8 x 8 x 6.4 x 0.8 mm5003.99165003.99Inlet gual

0.19 €

1 Available 3 Days 7ØD1 x L x L1 x A x N x G x B x H x S 7 x 7.5 x 16.5 x 4.5 x 3.6 x 4.8 x 8 x 6.8 x 0.8 mm5004.99175004.99One -lug

0.19 €

1 Available 3 Days 8ØD1 x L x L1 x A x N x G x B x H x S 8 x 9.2 x 18.2 x 3.8 x 3.6 x 4.8 x 8 x 8 x 0.8 mm5005.99185005.99One lug

0.32 €

1 Available 3 Days 9ØD1 x L x L1 x A x N x G x B x H x S 9 x 11 x 23.7 x 6 x 4.2 x 5.7 x 9 x 8.8 x 1 mm5006.99195006.99Single-strapped

0.27 €

1 Available 3 Days 11ØD1 x L x L1 x A x N x G x B x H x S 11 x 12.3 x 24 x 4.7 x 4.5 x 6 x 9 x 10.8 x 1 mm5007.991115007.99Single-strapped

0.28 €

1 Available 3 Days 7ØD1 x L x L1 x A x N x G x B x H x S 7 x 20 x 29.5 x - x 4.2 x 5.7 x 10 x 8 x 1 mm5100.99275100.99Two-strapped

0.12 €

1 Available 3 Days -ØD1 x L x L1 x ØD x B x H x S 2.5 x 16 x 23 x 4 x 6.3 x 3.3 x 1 mm5115.9922.505115.99-

0.13 €

1 Available 3 Days -ØD1 x L x L1 x ØD x B x H x S 3 x 7 x 11.6 x 3.2 x 6 x 3 x 0.6 mm5118.99135118.99-

0.27 €

1 Available 3 Days -ØD1 x L x L1 x ØD x B x H x S 4.5 - 5.5 x 24 x 3.2 x 7 x 11 x 1.5 mm5130.99255130.99-

Loading...

  1. 1

Basic information

Connection (components) Screws Contact material Steel plate Contact surface Galvanised
Material (details) Galvanised steel Product type Clamp RoHS-compliant Yes

Tech Support