Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1344A.28 |
1360.28 |
1361.68 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection (components) | Contact material | Manufacturer part # | Material (details) | Pin diameter (mm) | Product size (width) (mm) | Product size (length) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.40 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Soldering | Bronze | 1344A.28 | Bronze. tin-plated | 1 | 1.9 | 15 | 1344A.28 | |
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Soldering | Bronze | 1360.28 | Bronze. tin-plated | 1.3 | 3.8 | 13.5 | 1360.28 | |
6.28 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | Crimp | Brass | 1361.68 | Brass. tin-plated | 1.3 | 3.8 | 13.7 | 1361.68 |
Loading...
Connection | - | Contact surface | Tin plated | Product type | Cable lug |
---|---|---|---|---|---|
RoHS-compliant | Yes |