Solder Pin【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1002M.68
1016L.68
1018.68
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection length
(mm)
Manufacturer part # Mounting hole Pin diameter
(mm)
Pin length (PCB)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

3.11 €

100 Pieces Per Package

1 pack Available 3 Days 31002M.681.1 mm1.232.58.51002M.68

3.11 €

100 Pieces Per Package

1 pack Available 3 Days 4.01016L.681.3 mm1.443.5101016L.68

2.99 €

100 Pieces Per Package

1 pack Available 3 Days 6.81018.681.3 mm1.46.82.811.31018.68

Loading...

  1. 1

Basic information

Connection (components) Soldering Connection - Contact material Brass
Contact surface Tin plated Product type Pin RoHS-compliant Yes

Tech Support