Solder tag【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2002.68
2003.61
2003.68
2006.61
2006.68
2007.61
2007.68
2009.61
200603.68
2038.68
2053.68
2054.61
2054.68
2055.68
2064.68
2067.68
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact surface Manufacturer part # Mounting hole Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

3.93 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2002.682.2 mm4.592002.68

5.75 €

100 Pieces Per Package

1 pack Available 3 Days Silver plated2003.613.2 mm5.592003.61

4.45 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2003.683.2 mm5.592003.68

6.84 €

100 Pieces Per Package

1 pack Available 3 Days Silver plated2006.613.2 mm5.5122006.61

6.84 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2006.683.2 mm5.5122006.68

7.88 €

100 Pieces Per Package

1 pack Available 3 Days Silver plated2007.614.3 mm6.5122007.61

6.84 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2007.684.3 mm6.5122007.68

9.63 €

100 Pieces Per Package

1 pack 3 Days Silver plated2009.614.3 mm6.5182009.61

5.93 €

100 Pieces Per Package

1 pack 3 Days Tin plated200603.683.2 mm5.512200603.68

7.88 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2038.682.8 mm5.592038.68

12.67 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2053.688.2 mm12142053.68

19.16 €

100 Pieces Per Package

1 pack Available 3 Days Silver plated2054.6111.2 mm15162054.61

14.81 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2054.6811.2 mm15162054.68

5.23 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2055.683.2 mm6.5122055.68

6.28 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2064.685.3 mm10122064.68

8.40 €

100 Pieces Per Package

1 pack Available 3 Days Tin plated2067.686.4 mm10122067.68

Loading...

  1. 1

Basic information

Connection (components) Screws Contact material Brass Material (details) Polished brass
Product type Solder tag RoHS-compliant Yes

Tech Support