Fibreglass Cable Pull System

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52055298
52055299
52055300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Product size (length)
(m)

202.72 €

1 Available 3 Days Green20

268.48 €

1 Available 3 Days -30

312.32 €

1 Available 3 Days -40

Loading...

  1. 1

Basic information

Product size (Ø)(mm) 3

Tech Support