Polyester Fish Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
52055293
52055294
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (length)
(m)

158.49 €

1 Available 3 Days 15

191.29 €

1 Available 3 Days 20

Loading...

  1. 1

Basic information

Colour Green Product size (Ø)(mm) 4.5

Tech Support