Blade connector【1-100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3765.67
3766.67
3767.67
37701.67
3777.67
3780A08.68
378005.68
378008,​68
378008.61
378905.68
378908.68
3800.67
3801.67
3805.67
380208.67
3815.67
381408.67
381790.67
3821R90.67
3823.67
382508.28
382508.68
3832.67
3833.67
3833.95
3841.8
3846.67
3854.67
3855.67
3856.67
3859.67
3861.65
3861.67
3866A.68
3866C.68
3867B.68
3871B.60
3876C.67
38750B.60
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Connection angle
(°)
Connection Connection length
(mm)
Connector thickness
(mm)
Connector width
(mm)
Contact material Cross section Cross-section range Cross section (max.)
(mm²)
Grid pitch
(mm)
Hole Ø Hole Ø
(mm)
Manufacturer part # Material (details) Min. cross section
(mm²)
Number of pins Product type RoHS-compliant Size Support sleeve Surface properties Type (manufacturer type) Type (misc.)

0.12 €

1 Available 3 Days 1822180--0.82.8Brass tin plated-0.50 - 1 mm²1---3765.67-0.5-Blade receptacle-2.8 x 0.8 mmNo-3765.67-

0.05 €

1 3 Days 1822180--0.52.8Brass tin plated-0.50 - 1 mm²1---3766.67-0.5-Blade receptacle-2.8 x 0.5 mmNo-3766.67-

0.11 €

1 Available 3 Days 1822180--0.82.8Brass tin plated-0.50 - 1 mm²1---3767.67-0.5-Blade receptacle-2.8 x 0.8 mmNo-3767.67-

0.11 €

1 Available 3 Days --180--0.82.8Brass tin plated-----3.237701.67Bronze Ms--Blade connectorYes2.8 x 0.8 mmNoTin plated37701.672.8 x 0.8 mm

0.11 €

1 Available 3 Days --60-5.60.82.8Brass tin plated-----3.23777.67Bronze Ms--Blade connectorYes2.8 x 0.8 mmNoTin plated3777.672.8 x 0.8 mm

4.13 €

100 Pieces Per Package

1 pack Available 3 Days --180-6.70.82.8Brass tin plated-----1.33780A08.68--1Blade connectorYes2.8 x 0.8 mm--3780A08.682.8 x 0.8 mm

3.93 €

100 Pieces Per Package

1 pack Available 3 Days --180-3.80.52.8Brass tin plated-----1.4378005.68--1Blade connectorYes2.8 x 0.5 mm--378005.68-

4.13 €

100 Pieces Per Package

1 pack Available 3 Days --180-13.50.82.8Brass tin plated-----1.0378008.68--1Blade connectorYes2.8 x 0.8 mm--378008.682.8 x 0.8 mm

5.01 €

100 Pieces Per Package

1 pack Available 3 Days --180-6.70.82.8Brass silver plated-----1.0378008.61--1Blade connectorYes2.8 x 0.8 mm--378008.61-

8.93 €

100 Pieces Per Package

1 pack Available 3 Days --90-70.52.8Brass tin plated-----1.3378905.68--2Blade connectorYes2.8 x 0.5 mm--378905.68-

7.35 €

100 Pieces Per Package

1 pack Available 3 Days --90-70.82.8Brass tin plated-----1.3378908.68--2Blade connectorYes2.8 x 0.8 mm--378908.68-

0.11 €

1 Available 3 Days 1822180--0.54.8Brass tin plated-0.50 - 1 mm²1---3800.67-0.5-Blade receptacle-4.8 x 0.5 mmNo-3800.67-

0.13 €

1 Available 3 Days 1822180--0.84.8Brass tin plated-0.50 - 1 mm²1---3801.67-0.5-Blade receptacle-4.8 x 0.8 mmNo-3801.67-

0.08 €

1 Available 3 Days 1416180--0.84.8Brass tin plated-1.50 - 2.50 mm²2.5---3805.67-1.5-Blade receptacle-4.8 x 0.8 mmNo-3805.67-

0.20 €

1 Available 3 Days 182290--0.84.8Brass tin plated-0.50 - 1 mm²1---380208.67-0.5-Blade receptacle-4.8 x 0.8 mmNo-380208.67-

0.13 €

1 Available 3 Days --45-100.84.8Brass tin plated-----3.23815.67Bronze Ms--Blade connectorYes4.8 x 0.8 mmNoTin plated3815.674.8 x 0.8 mm

0.11 €

1 Available 3 Days --180--0.84.8Brass tin plated-----3.2381408.67Bronze Ms--Blade connectorYes4.8 x 0.8 mmNoTin plated381408.674.8 x 0.8 mm

0.19 €

1 Available 3 Days --90|90-100.84.8Brass tin plated---7.5-3.2381790.67Bronze Ms--Blade connectorYes4.8 x 0.8 mmNoTin plated381790.674.8 x 0.8 mm

0.28 €

1 Available 3 Days --90|90-100.84.8Brass tin plated---7.5-4.23821R90.67Bronze Ms--Blade connectorYes4.8 x 0.8 mmNoTin plated3821R90.674.8 x 0.8 mm

0.15 €

1 Available 3 Days --45-100.84.8Brass tin plated-----4.33823.67Bronze Ms--Blade connectorYes4.8 x 0.8 mmNoTin plated3823.674.8 x 0.8 mm

10.56 €

100 Pieces Per Package

1 pack Available 3 Days --180-6.40.84.8Bronze. tin plated-----1.4382508.28--2Blade connectorYes4.8 x 0.8 mm--382508.28-

5.75 €

100 Pieces Per Package

1 pack Available 3 Days --180-4.00.84.8Brass tin plated-----1.4382508.68--2Blade connectorYes4.8 x 0.8 mm--382508.68-

0.17 €

1 Available 3 Days 1622180--0.86.3Brass tin plated-0.50 - 1.50 mm²1.50---3832.67-0.5-Blade receptacle-6.3 x 0.8 mmNo-3832.67-

0.13 €

1 Available 3 Days 1418180--0.86.3Brass tin plated-1 - 2.50 mm²2.5---3833.67-1-Blade receptacle-6.3 x 0.8 mmNo-3833.67-

0.08 €

1 Available 3 Days 1418180--0.86.3Steel nickel plated-1 - 2.50 mm²2.5---3833.95-1-Blade receptacle-6.3 x 0.8 mmNo-3833.95-

0.13 €

1 Available 10 Days --45-10.50.86.3Stainless steel----Ohne-3841.8Bronze Ms--Blade connectorYes6.3 x 0.8 mmNo-3841.8-

0.17 €

1 Available 3 Days --180--0.86.3Brass tin plated-----3.23846.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoTin plated3846.676.3 x 0.8

0.16 €

1 Available 10 Days --180--0.86.3Brass tin plated-----4.33854.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoTin plated3854.676.3 x 0.8

0.16 €

1 Available 3 Days --30-10.50.86.3Brass tin plated-----4.33855.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNo-3855.67-

0.15 €

1 Available 3 Days --45-10.50.86.3Brass tin plated-----4.33856.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNo-3856.67-

0.23 €

1 Available 3 Days --180--0.86.3Brass tin plated-----5.33859.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoTin plated3859.676.3 x 0.8

0.12 €

1 Available 3 Days --45-10.50.86.3Brass nickel plated-----5.33861.65Bronze Ms--Blade connectorYes6.3 x 0.8 mmNo-3861.65-

0.17 €

1 Available 3 Days --45-10.50.86.3Brass tin plated-----5.33861.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoTin plated3861.676.3 x 0.8

7.35 €

100 Pieces Per Package

1 pack Available 3 Days --180-80.86.3Brass tin plated-----1.33866A.68Brass. tin-plated-2Blade connectorYes6.3 x 0.8 mm--3866A.686.3 x 0.8

0.09 €

1 Available 3 Days --180-8.50.86.3Brass tin plated---5--3866C.68Brass-2Blade connectorYes6.3 x 0.8 mm--3866C.68-

0.08 €

1 Available 3 Days --90-8.20.86.3Brass tin plated-----1.33867B.68Brass-2Blade connectorYes6.3 x 0.8 mm--3867B.686.3 x 0.8

0.20 €

1 Available 3 Days --180--0.86.3Brass tin plated-----3.23871B.60Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoPolished3871B.606.3 x 0.8

0.21 €

1 Available 3 Days --90|90-10.70.86.3Brass tin plated---11-4.23876C.67Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoTin plated3876C.676.3 x 0.8

0.12 €

1 Available 3 Days --180--0.86.3Brass tin plated-----4.238750B.60Bronze Ms--Blade connectorYes6.3 x 0.8 mmNoPolished38750B.606.3 x 0.8

Loading...

  1. 1

Basic information

Colour Metal Insulation type Not insulated

Tech Support