Crimp Cable Lug + Peephole 180 °

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
91R3
91R4
92R3
92R4
92R5
93R4
93R5
93R6
94R5
94R6
94R8
95R5
95R6
95R8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cross section
(mm²)
Cross section (max.)
(mm²)
Hole Ø
(mm)
Manufacturer part # Thread size Type (manufacturer type)

0.32 €

1 Available 3 Days 0.750.7053.291R3M391R3

0.32 €

1 Available 3 Days 0.750.7054.391R4M491R4

0.33 €

1 Available 3 Days 1.51.53.292R3M392R3

0.33 €

1 Available 3 Days 1.51.54.392R4M492R4

0.31 €

1 Available 3 Days -1.55.392R5M592R5

0.43 €

1 Available 3 Days 2.52.54.393R4M493R4

0.43 €

1 Available 3 Days 2.52.55.393R5M593R5

0.44 €

1 Available 3 Days 2.52.56.593R6M693R6

0.51 €

1 Available 3 Days 445.394R5M594R5

0.67 €

1 Available 3 Days -46.594R6M694R6

0.80 €

1 Available 3 Days 448.594R8M894R8

0.65 €

1 Available 3 Days -65.395R5M595R5

0.60 €

1 Available 3 Days 666.595R6M695R6

0.76 €

1 Available 3 Days 668.595R8M895R8

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector features + peephole Contact material Copper silver plated
Material (details) Cu. tin-plated surface Product type Crimp cable lug Type (misc.) With inspection hole. for fine-stranded conductors

Tech Support