End Connector (1150)

End Connector 1150
  • Volume Discount

Product Details:

Manufacturer part number: 1150

Brand: KLAUKE

Price: 0.59

Delivery time: 3 Days


Technical Data:

Colour: Yellow

Cross-section range: 4 - 6 mm²

Cross section: 4 - 6 mm²

Cross section (max.): 6 mm²

Inside diameter: 3.6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1150

Part Number
1150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

0.59 €

1 Available 3 Days Yellow4 - 6 mm²4 - 663.611504181150

Loading...

  1. 1

Basic information

Contact material CU-ETP Insulation type Insulated Insulation material PA
Insulation (material) Halogen-free PA Material (details) Cu-ETP. tin-plated Product type End connector

This page is End Connector, part number 1150.
You can find the detail information about specifications and dimensions on part number 1150.

Variation of this product

Part Number
1130
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Inside diameter
(mm)
Manufacturer part # Min. cross section
(mm²)
Product size (length)
(mm)
Type (manufacturer type)

0.47 €

1 Available 3 Days Blue1.50 - 2.50 mm²1.5 - 2.52.52.311301.5161130

Tech Support