Parallel connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3699
3700
3700K
3701
3701K
3702
3703
3704
3706
3714
3715
3715P
3716
3716P
3717
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. AWG (min.) Colour Cross section Cross-section range Cross section
(mm²)
Cross section (max.)
(mm²)
Dimensions Inside diameter
(mm)
Insulation type Insulation material Manufacturer part # Material (details) Min. cross section
(mm²)
Outside diameter
(mm)
Product size (length)
(mm)
Temperature range
(°C)
Type (manufacturer type) Wall thickness (details)
(mm)

0.12 €

1 Available 3 Days 2226Metal-0.10 - 0.50 mm²1 - 5 N0.50ØD1 x L x S 1.2 x 5 x 0.4 mm1.2Not insulated-3699E-Cu Sn0.10-5To +12536990.4

0.19 €

1 Available 3 Days 1822Metal-0.50 - 1 mm²0.5 - 11ØD1 x L x S 1.6 x 7 x 0.8 mm1.6Not insulated-3700E-Cu Sn0.5-7To +12537000.8

0.13 €

1 Available 3 Days 1822Metal-0.50 - 1 mm²5 - 11ØD1 x L x S 1.6 x 5 x 0.8 mm1.6Not insulated-3700KE-Cu Sn0.5-5To +1253700K0.8

0.19 €

1 Available 16 Days 1416Metal0.5 - 2.5 mm²1.50 - 2.50 mm²-2.5ØD1 x L x S 2.3 x 7 x 0.8 mm2.3Not insulated-3701E-Cu Sn1.5-7To +12537010.8

0.15 €

1 Available 3 Days 1416Metal-1.50 - 2.50 mm²1.5 - 2.02.5ØD1 x L x S 2.3 x 5 x 0.8 mm2.3Not insulated-3701KE-Cu Sn1.5-5To +1253701K0.8

0.32 €

1 Available 16 Days 1012Metal-4 - 6 mm²4 - 66ØD1 x L x S 3.6 x 7 x 1 mm3.6Not insulated-3702E-Cu Sn4-7To +12537021

0.59 €

1 Available 3 Days 8-Metal1010 mm² (max)-10ØD1 x L x S 4.5 x 9 x 1.1 mm4.5Not insulated-3703E-Cu Sn--9To +12537031.1

0.88 €

1 Available 9 Days 6-Metal1616 mm² (max)-16(ØD1 x L x S) 5.8 x 10 x 1.2 mm5.8Not insulated-3704E-Cu Sn--10To +12537041.2

1.33 €

1 Available 3 Days 2-Metal3535 mm² (max)-35ØD1 x L x S 9 x 12 x 1.6 mm9Not insulated-3706E-Cu Sn--12To +12537061.6

0.17 €

1 Available 3 Days 2226Yellow-0.10 - 0.50 mm²0.1 - 0.50.50Ø D1 x Ø D2 x L x L1 x S 1.2 x 2 x 13 x 5 x 0.4 mm1.2InsulatedPA3714E-Cu sn0.10213-55 - +10537140.4

0.24 €

1 Available 3 Days 1822Red-0.50 - 1 mm²0.5 -11Ø D1 x Ø D2 x L x L1 x S 1.6 x 3.2 x 17 x 7 x 0.8 mm1.6InsulatedPA3715E-Cu sn0.53.217-55 - +105 °C37150.8

0.23 €

1 Available 3 Days 2226Red-0.50 - 1 mm²0.5 -1 V1Ø D1 x Ø D2 x L x L1 x S 1.6 x 3.2 x 17 x 7 x 0.8 mm1.6InsulatedPA3715PE-Cu sn0.53.217-10 - +753715P0.8

0.39 €

1 Available 3 Days 1416Blue-1.50 - 2.50 mm²1.5 - 2.52.5Ø D1 x Ø D2 x L x L1 x S 2.3 x 4.3 x 17 x 7 x 0.8 mm2.3InsulatedPA3716E-Cu sn1.54.317-55 - +105 °C37160.8

0.27 €

1 Available 3 Days 1416Blue-1.50 - 2.50 mm²1.5 - 2.02.5Ø D1 x Ø D2 x L x L1 x S 2.3 x 4.3 x 17 x 7 x 0.8 mm2.3InsulatedPA3716PE-Cu sn1.54.317-10 - +753716P0.8

0.61 €

1 Available 3 Days 1012Yellow-4 - 6 mm²4 - 66Ø D1 x Ø D2 x L x L1 x S 3.6 x 6.4 x 21 x 7 x 1 mm3.6InsulatedPA3717E-Cu sn46.421-55 - +105 °C37171

Loading...

  1. 1

Basic information

Connection - Contact material Cathode copper. tin plated Product type Parallel connector
RoHS-compliant Yes

Tech Support