Crimp connector set【520-575 Pieces Per Package】 (4040)

Crimp connector set 4040
  • Volume Discount

Product Details:

Manufacturer part number: 4040

Brand: VOGT VERBINDUNGSTECHNIK

Price: 71.55

Delivery time: 3 Days


Technical Data:

Colour: Red|Blue

Connector features: + blade terminal receptacle|+ blade terminals|Assortment box

Cross section (max.): 2.5 mm²

Manufacturer part #: 4040

Type (manufacturer type): 4040


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4040

Part Number
4040
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connector features Cross section (max.)
(mm²)
Manufacturer part # Type (manufacturer type)

71.55 €

575 Pieces Per Package

1 pack Available 3 Days Red|Blue+ blade terminal receptacle|+ blade terminals|Assortment box2.540404040

Loading...

  1. 1

Basic information

Insulation type Partially insulated Min. cross section(mm²) 0.5 Product type Crimp connector set
RoHS-compliant Yes

This page is Crimp connector set, part number 4040.
You can find the detail information about specifications and dimensions on part number 4040.

Variation of this product

Part Number
4045
4050
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connector features Cross section (max.)
(mm²)
Manufacturer part # Type (manufacturer type)

74.07 €

520 Pieces Per Package

1 pack Available 3 Days Red|Blue|Yellow+ ring terminals|+ spade terminals|+ blade terminal receptacle|+ blade terminals|Assortment box640454045

71.55 €

525 Pieces Per Package

1 pack Available 3 Days Red|Blue+ blade terminal receptacle|+ butt connectors|+ ring terminals|+ spade terminals|Assortment box2.540504050

Tech Support