Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | AWG max. | AWG (min.) | Colour | Connection angle (°) | Connector thickness (mm) | Connector width (mm) | Contact material | Cross-section range | Cross section (mm²) | Cross section (max.) (mm²) | Insulation type | Insulation material | Insulation (material) | Manufacturer part # | Material (details) | Min. cross section (mm²) | Pin diameter (mm) | Product type | RoHS-compliant | Size | Support sleeve | Temperature range (°C) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.07 € | 1 | Available | 3 Days | 24 | 26 | Metal | 180 | 0.5 | 2.8 | Brass | 0.104 - 0.30 mm² | 0.14 - 0.3 | 0.30 | Not insulated | - | - | 3760A.60 | Polished brass | 0.104 | - | Blade receptacle | - | 2.8 x 0.5 mm | No | - | - | 3760A.60 | 2.8 x 0.5 mm | |
0.08 € | 1 | Available | 3 Days | 24 | 26 | Metal | 180 | 0.8 | 2.8 | Brass | 0.104 - 0.30 mm² | 0.14 - 0.3 | 0.30 | Not insulated | - | - | 3762A.60 | Polished brass | 0.104 | - | Blade receptacle | - | 2.8 x 0.8 mm | No | - | - | 3762A.60 | 2.8 x 0.8 mm | |
0.15 € | 1 | Available | 3 Days | - | - | Metal | 90 | 0.5 | 2.8 | Brass | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Not insulated | - | - | 3764W.60 | Polished brass | 0.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | - | - | - | 3764W.60 | 2.8 x 0.5 mm | |
0.11 € | 1 | Available | 3 Days | 18 | 22 | Metal | 180 | 0.5 | 2.8 | Brass tin plated | 0.50 - 1 mm² | 5 - 1.0 | 1 | Not insulated | - | - | 3764.67 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | No | - | - | 3764.67 | 4.8 x 0.5 mm | |
0.17 € | 1 | Available | 3 Days | - | - | Metal | 90 | 0.8 | 2.8 | Brass | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Not insulated | - | - | 3765W.60 | Polished brass | 0.5 | - | Blade receptacle | - | 2.8 x 0.8 mm | - | - | - | 3765W.60 | 2.8 x 0.8 mm | |
0.09 € | 1 | Available | 3 Days | 14 | 16 | Metal | 180 | 0.5 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Not insulated | - | - | 3803.67 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.5 mm | No | - | - | 3803.67 | 4.8 x 0.5 mm | |
0.24 € | 1 | Available | 3 Days | 10 | 12 | Metal | 180 | 0.8 | 6.3 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Not insulated | - | - | 3835.67 | Brass. tin-plated | 4 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | - | 3835.67 | 6.3 x 0.8 mm | |
0.17 € | 1 | Available | 3 Days | - | - | Metal | 90 | 0.8 | 6.3 | Brass | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Not insulated | - | - | 38373C.60 | Brass. blank | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | - | - | - | 38373C.60 | 6.3 x 0.8 | |
0.24 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 0.5 | 2.8 | Brass tin plated | 0.10 - 0.50 mm² | 0.1 - 0.5 | 0.50 | Partially insulated | PVC | Partially insulated | 389805 | Brass. tin-plated | 0.10 | - | Blade receptacle | - | 2.8 x 0.5 mm | Yes | - | sleeve | 389805 | 2.8 x 0.5 mm | |
0.24 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 0.8 | 2.8 | Brass tin plated | 0.10 - 0.50 mm² | 0.1 - 0.5 | 0.50 | Partially insulated | PVC | Partially insulated | 389808 | Brass. tin-plated | 0.10 | - | Blade receptacle | - | 2.8 x 0.8 mm | Yes | - | sleeve | 389808 | 2.8 x 0.8 mm | |
0.24 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.5 | 2.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 389905 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | Yes | - | sleeve | 389905 | 4.8 x 0.5 mm | |
0.17 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.5 | 2.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 389905S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | No | - | sleeve | 389905S | 2.8 x 0.5 mm | |
0.24 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 2.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 389908 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 2.8 x 0.8 mm | Yes | - | sleeve | 389908 | 2.8 x 0.8 mm | |
0.19 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 2.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 389908S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 2.8 x 0.8 mm | No | - | sleeve | 389908S | 2.8 x 0.8 mm | |
0.28 € | 1 | Available | 87 Days | - | - | Red | 180 | 0.5 | 4.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 3901 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 4.8 x 0.5 mm | Yes | - | sleeve | 3901 | 4.8 x 0.5 mm | |
0.17 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.5 | 4.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 3901S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 4.8 x 0.5 mm | No | - | sleeve | 3901S | 4.8 x 0.5 mm | |
0.32 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 4.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 3902 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 4.8 x 0.8 mm | Yes | - | sleeve | 3902 | 4.8 x 0.8 mm | |
0.11 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 4.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 3902S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 4.8 x 0.8 mm | No | - | sleeve | 3902S | 4.8 x 0.8 mm | |
0.31 € | 1 | Available | 25 Days | - | - | Red | 180 | 0.8 | 6.3 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated PVC | 3903 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3903 | 6.3 x 0.8 | |
0.11 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 6.3 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated PVC | 3903S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3903S | 6.3 x 0.8 | |
0.33 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.5 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 3904 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.5 mm | Yes | - | sleeve | 3904 | 4.8 x 0.5 mm | |
0.19 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.5 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 3904S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.5 mm | No | - | sleeve | 3904S | 4.8 x 0.5 mm | |
0.32 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 3905 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.8 mm | Yes | - | sleeve | 3905 | 4.8 x 0.8 mm | |
0.16 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.5 | 2.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 390005 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | Yes | - | sleeve | 390005 | 4.8 x 0.5 mm | |
0.19 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated | 3905S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.8 mm | No | - | sleeve | 3905S | 4.8 x 0.8 mm | |
0.19 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.5 | 2.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially isulated | 390005S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | No | - | sleeve | 390005S | 2.8 x 0.5 mm | |
0.32 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated PVC | 3906 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3906 | 6.3 x 0.8 | |
0.11 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated PVC | 3906S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3906S | 6.3 x 0.8 mm | |
0.39 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 0.8 | 6.3 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Partially insulated | PVC | Partially insulated PVC | 3907 | Brass. tin-plated | 4 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3907 | 6.3 x 0.8 | |
0.17 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 0.8 | 6.3 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Partially insulated | PVC | Partially insulated PVC | 3907S | Brass. tin-plated | 4 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3907S | 6.3 x 0.8 | |
0.21 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 2.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 390008 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 2.8 x 0.8 mm | Yes | - | sleeve | 390008 | 2.8 x 0.8 mm | |
0.16 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 2.8 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Partially insulated | PVC | Partially insulated | 390008S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 2.8 x 0.8 mm | No | - | sleeve | 390008S | 2.8 x 0.8 mm | |
0.55 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 1.2 | 9.5 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Partially insulated | PVC | Partially insulated PVC | 3914 | Brass. tin-plated | 4 | - | Blade receptacle | - | 9.5 x 1.2 mm | Yes | - | sleeve | 3914 | 9.5 x 1.2 mm | |
0.21 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 1.2 | 9.5 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Partially insulated | PVC | Partially insulated PVC | 3914S | Brass. tin-plated | 4 | - | Blade receptacle | - | 9.5 x 1.2 mm | No | - | sleeve | 3914S | 9.5 x 1.2 mm | |
0.39 € | 1 | Available | 3 Days | 18 | 22 | Red | - | - | - | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Insulated | PVC | - | 3915 | Brass. tin-plated | 0.5 | 4 | Bullet receptacle | Yes | - | Yes | +70 | - | 3915 | - | |
0.17 € | 1 | Available | 3 Days | 18 | 22 | Red | - | - | - | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Insulated | PVC | - | 3915S | Brass. tin-plated | 0.5 | 4 | Bullet receptacle | Yes | - | No | +70 | - | 3915S | - | |
0.39 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | - | - | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | - | 3916 | Brass. tin-plated | 1.5 | 5 | Bullet receptacle | Yes | - | Yes | +70 | - | 3916 | - | |
0.19 € | 1 | Available | 3 Days | 14 | 16 | Blue | - | - | - | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | - | 3916S | Brass. tin-plated | 1.5 | 5 | Bullet receptacle | Yes | - | No | +70 | - | 3916S | - | |
0.61 € | 1 | Available | 3 Days | 10 | 12 | Yellow | - | - | - | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Insulated | PVC | - | 3917 | Brass. tin-plated | 4 | 5 | Bullet receptacle | Yes | - | Yes | +70 | - | 3917 | - | |
0.19 € | 1 | Available | 3 Days | 10 | 12 | Yellow | - | - | - | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Insulated | PVC | - | 3917S | Brass. tin-plated | 4 | 5 | Bullet receptacle | Yes | - | No | +70 | - | 3917S | - | |
0.56 € | 1 | Available | 3 Days | - | - | Blue | 180 | 1.2 | 9.5 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated PVC | 3919 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 9.5 x 1.2 mm | Yes | - | sleeve | 3919 | 9.5 x 1.2 mm | |
0.21 € | 1 | Available | 3 Days | - | - | Blue | 180 | 1.2 | 9.5 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Partially insulated | PVC | Partially insulated PVC | 3919S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 9.5 x 1.2 mm | No | - | sleeve | 3919S | 9.5 x 1.2 mm | |
0.24 € | 1 | Available | 3 Days | - | - | Red | 90 | 0.5 | 4.8 | Brass tin plated | 0.705 - 1.50 mm² | 0.75 - 1.5 | 1.50 | Insulated | Polyamide 6.6 | Full insulated PA | 392305S | Brass. tin-plated | 0.705 | - | Blade receptacle | - | 4.8 x 0.5 mm | No | - | without support sleeve (Form B) | 392305S | 4.8 x 0.5 mm | |
0.24 € | 1 | Available | Quote | - | - | Red | 90 | 0.8 | 4.8 | Brass tin plated | 0.705 - 1.50 mm² | 0.75 - 1.5 | 1.50 | Insulated | Polyamide 6.6 | Full insulated PA | 392308S | Brass. tin-plated | 0.705 | - | Blade receptacle | - | 4.8 x 0.8 mm | No | - | without support sleeve (Form B) | 392308S | 4.8 x 0.8 mm | |
0.24 € | 1 | Available | 95 Days | - | - | Red | 90 | 0.8 | 6.3 | Brass tin plated | 0.705 - 1.50 mm² | 0.75 - 1.5 | 1.50 | Insulated | Polyamide 6.6 | Full insulated PA | 3937S | Brass. tin-plated | 0.705 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | without support sleeve (Form B) | 3937S | 6.3 x 0.8 | |
0.24 € | 1 | Available | 3 Days | - | - | Blue | 90 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Polyamide 6.6 | Full insulated PA | 3939S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | without support sleeve (Form B) | 3939S | 6.3 x 0.8 | |
0.24 € | 1 | Available | 3 Days | - | - | Blue | 90 | 0.5 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Polyamide 6.6 | Full PA insulation | 393205S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.5 mm | No | - | without support sleeve (Form B) | 393205S | 4.8 x 0.5 mm | |
0.24 € | 1 | Available | 3 Days | - | - | Blue | 90 | 0.8 | 4.8 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Polyamide 6.6 | Full insulated PA | 393208S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 4.8 x 0.8 mm | No | - | without support sleeve (Form B) | 393208S | 4.8 x 0.8 mm | |
0.33 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 6.3 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Insulated | PVC | Full insulation PVC | 3944 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3944 | 6.3 x 0.8 | |
0.24 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 6.3 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Insulated | PVC | Fully-insulated PVC | 3944S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3944S | 6.3 x 0.8 mm | |
0.33 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | Full insulation PVC | 3945 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3945 | 6.3 x 0.8 | |
0.24 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | PVC | Full insolated PVC | 3945S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3945S | 6.3 x 0.8 mm | |
0.32 € | 1 | Available | Quote | - | - | Yellow | 180 | 0.8 | 6.3 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Insulated | PVC | Full insulation PVC | 3947 | Brass. tin-plated | 4 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3947 | 6.3 x 0.8 | |
0.17 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 0.8 | 6.3 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Insulated | PVC | Full insulation PVC | 3947S | Brass. tin-plated | 4 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3947S | 6.3 x 0.8 | |
0.39 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 6.3 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Insulated | Polyamide 6.6 | Full insulation PA | 3963 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3963 | 6.3 x 0.8 | |
0.19 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.8 | 6.3 | Brass tin plated | 0.50 - 1 mm² | 0.5 - 1.0 | 1 | Insulated | Polyamide 6.6 | Full insulation PA | 3963S | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3963S | 6.3 x 0.8 mm | |
0.31 € | 1 | Available | 3 Days | - | - | Red | 180 | 0.5 | 2.8 | Brass tin plated | 0.50 - 1 mm² | 0.75 -1.0 | 1 | Insulated | Polyamide 6.6 | Full PA insulation PA | 396005 | Brass. tin-plated | 0.5 | - | Blade receptacle | - | 2.8 x 0.5 mm | Yes | - | sleeve | 396005 | 2.8 x 0.5 mm | |
0.47 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Polyamide 6.6 | Full insulation PA | 3966 | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3966 | 6.3 x 0.8 | |
0.19 € | 1 | Available | 3 Days | - | - | Blue | 180 | 0.8 | 6.3 | Brass tin plated | 1.50 - 2.50 mm² | 1.5 - 2.5 | 2.5 | Insulated | Polyamide 6.6 | Full insulation PA | 3966S | Brass. tin-plated | 1.5 | - | Blade receptacle | - | 6.3 x 0.8 mm | No | - | sleeve | 3966S | 6.3 x 0.8 mm | |
0.60 € | 1 | Available | 3 Days | - | - | Yellow | 180 | 0.8 | 6.3 | Brass tin plated | 4 - 6 mm² | 4 - 6 | 6 | Insulated | Polyamide 6.6 | Full insulation PA | 3967 | Brass. tin-plated | 4 | - | Blade receptacle | - | 6.3 x 0.8 mm | Yes | - | sleeve | 3967 | 6.3 x 0.8 |
Loading...
Connection | - |
---|
Configure
Basic Attributes
AWG max.
AWG (min.)
Colour
Connection angle(°)
Connector thickness(mm)
Connector width(mm)
Contact material
Cross-section range
Cross section(mm²)
Cross section (max.)(mm²)
Insulation type
Insulation material
Insulation (material)
Manufacturer part #
Material (details)
Min. cross section(mm²)
Pin diameter(mm)
Product type
RoHS-compliant
Size
Support sleeve
Temperature range(°C)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes