Ferrule set【1-9,650 Pieces Per Package】 (4010)

Ferrule set 4010
  • Volume Discount

Product Details:

Manufacturer part number: 4010

Brand: VOGT VERBINDUNGSTECHNIK

Price: 71.55

Delivery time: 3 Days


Technical Data:

Colour: Silver

Connection: -

Connector features: + ferrules|Assortment box

Contact material: -

Country colour code: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4010

Part Number
4010
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection Connector features Contact material Country colour code Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Standards Type (manufacturer type) Type (misc.)

71.55 €

3,405 Pieces Per Package

1 pack Available 3 Days Silver-+ ferrules|Assortment box---25Not insulated--4010-0.10-4010-

Loading...

  1. 1

Basic information

Product type Ferrule set RoHS-compliant Yes

This page is Ferrule set, part number 4010.
You can find the detail information about specifications and dimensions on part number 4010.

Variation of this product

Part Number
4015
4020
4025
4151
4750
625388
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection Connector features Contact material Country colour code Cross section
(mm²)
Cross section (max.)
(mm²)
Insulation type Insulation material Insulation (material) Manufacturer part # Material (details) Min. cross section
(mm²)
Standards Type (manufacturer type) Type (misc.)

71.55 €

3,650 Pieces Per Package

1 pack Available 3 Days Silver|White|Grey|Red|Black|Blue|Yellow-+ ferrules|Assortment box---6Partially insulated--4015-0.5-4015-

71.55 €

2,110 Pieces Per Package

1 pack Available 3 Days Grey|Light blue|Turquoise|White|Red|Black|Blue|Yellow-+ ferrules|Assortment box---16Partially insulated--4020-0.14-4020-

71.55 €

2,065 Pieces Per Package

1 pack Available 3 Days White|Grey|Red|Black|Blue-+ ferrules|Assortment box---4Partially insulated--4025-0.5-4025-

273.28 €

9,650 Pieces Per Package

1 pack Available 3 Days Silver|Yellow|Red|Blue|Grey|Black|Green|White-+ ferrules|Assortment box|+ crimper---6Partially insulated--4151-0.5-4151-

14.81 €

1 Available 3 Days White|Light blue|Red|Black|Grey-Assortment tin|+ ferrulesCathode copper. tin platedFR0.5 - 2.52.5Partially insulatedPolypropylene (PP)Polypropylen-Isolation +105 ºC4750Tinned electrolytic copper0.5-4750-

13.75 €

1 Available 3 Days Metal-Assortment tin|+ ferrulesCathode copper. tin plated-0.5 - 2.52.5Not insulated-Polypropylene insulation + 105 ºC625388Tinned electrolytic copper0.5-625388Copper wire end sleeves without insulation.

Tech Support