• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Calibrator

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4234350
4234361
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,597.44 €

1 Available 20 Days

2,510.63 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to DAkkS standards Power supply 6 x AAA battery (included) Product size (height)(mm) 30
Product size (width)(mm) 90 Product size (length)(mm) 150 Product type Calibrator
Unit of measurement Amperage Weight(g) 300

Tech Support