Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3030923 |
4534519 |
4563550 |
4563561 |
4563577 |
4588378 |
4588384 |
4891678 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Appliance inlet | Display (details) | Interfaces (components) | Measurement type | Network tester features | PG recognition | Phase detection | Product size (height) (mm) | Product size (length) (mm) | Reading category | Reading range - voltage (V AC) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,776.36 € | 1 | Available | 3 Days | IEC 320 C14 | LED | USB | 1-phase | Data logger | Yes | Yes | 39 | 134 | CAT II 300 V | 70 - 300 | 207 | |
8,083.77 € | 1 | Available | Quote | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger|Clamp meter | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - | |
8,193.09 € | 1 | Available | Quote | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger|Clamp meter | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - | |
8,066.28 € | 1 | Available | Quote | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - | |
8,252.12 € | 1 | Available | 3 Days | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger|Clamp meter | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - | |
7,624.67 € | 1 | Available | Quote | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - | |
9,465.51 € | 1 | Available | Quote | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger|Clamp meter | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - | |
5,558.63 € | 1 | Available | 3 Days | - | - | USB|Bluetooth®|Wi-Fi | 3-phase | Data logger | - | - | - | - | CAT III 1000 V|CAT IV 600 V | - | - |
Loading...
Calibrated to | Manufacturer's standards (no certificate) | Product type | Network diagnostics |
---|
Configure
Basic Attributes
Appliance inlet
Display (details)
Interfaces (components)
Measurement type
Network tester features
PG recognition
Phase detection
Product size (height)(mm)
Product size (length)(mm)
Reading category
Reading range - voltage(V AC)
Weight(g)
Type
Filter by standard shipping days
Optional Attributes