XLR Adapter XLR Plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NA2M-D0B-TX
NA2M-D2B-TX
NA2MBNC
NA2MP
NA2MPMF
NA3FDM
NA3FM
NA3MJ
NA3MM
NA3MP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Audio channels Colour Connection Connector / Output type B Connector/ Input type A Core cross section
(mm²)
Manufacturer part # Nominal current
(A)
Nominal voltage
(V AC)
Number of pins Temperature range
(°C)
Type Type (manufacturer type) Type (misc.)

45.52 €

1 Available 3 Days -Black-RCA socket (phono)XLR plug-NA2M-D0B-TX-----NA2M-D0B-TX3-pin XLR plug - Cinch / phono-socket. black coded

45.52 €

1 Available 3 Days -Black-RCA socket (phono)XLR plug-NA2M-D2B-TX-----NA2M-D2B-TX3-pin XLR plug - Cinch / phono-socket. red coded

16.93 €

1 Available 3 Days -Silver-BNC socketXLR plug-NA2MBNC-----NA2MBNC3-pin XLR cable plug-BNC socket

14.81 €

1 Available 3 Days MonoSilver-Jack plug 6.35 mmXLR plug-NA2MP-----NA2MP3 pin XLR cable connector. Mono 6.35 mm jack plug

14.81 €

1 Available 3 Days -Silver-RCA socket (phono)XLR plug-NA2MPMF--3-NA 2 MPMFNA2MPMF3-pin XLR-plug - Cinch-socket

12.67 €

1 Available 26 Days -Silver-XLR plugXLR socket-NA3FDM7.5503-30 - +80-NA3FDMSocket / plug

13.75 €

1 Available 3 Days -Silver-XLR plugXLR socket-NA3FM--3-NA3FMNA3FMXLR socket to XLR connector NA 3 FM

17.99 €

1 Available 3 Days StereoSilver-Jack socket 6.3 mmXLR plug-NA3MJ--3-NA 3 MJNA3MJ3 pin XLR plug of 6.3 mm jack plug. stereo. lockable

12.67 €

1 Available 3 Days -Silver-XLR plugXLR plug-NA3MM--3-NA 3 MMNA3MM3 pin XLR- Connector - 3 pin XLR Connector

15.87 €

1 Available 3 Days StereoSilver-Jack plug 6.35 mmXLR plug-NA3MP--3-NA 3 MPNA3MP3-pin XLR-plug on 6.35 mm jack plug. stereo

Loading...

  1. 1

Basic information

Connector type Adapter. straight Product type XLR adapter

Tech Support