PCB Spring Terminal Blocks / 2-12P / Gray, Orange

PCB Spring Terminal Blocks / 2-12P / Gray, Orange
  • Volume Discount
[Specifications]
・Product type: Spring-loaded terminal
・Number of pins: 2-12
・Gray, Orange
・Wire protection: Yes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
DG240-2.54-02P-15-00AH
DG240-2.54-03P-15-00AH
DG240-2.54-04P-15-00AH
DG240-2.54-05P-15-00AH
DG240-2.54-06P-15-00AH
DG240-2.54-08P-15-00AH
DG240-2.54-10P-15-00AH
DG240-2.54-12P-15-00AH
DG243-5.0-02P-11-00AH
DG243-5.0-03P-11-00AH
DG243-5.0-04P-11-00AH
DG243-5.0-06P-11-00AH
DG243-5.0-10P-11-00AH
DG245-5.0-02P-11-00AH
DG245-5.0-04P-11-00AH
DG245-5.0-06P-11-00AH
DG245-5.0-08P-11-00AH
DG245-5.0-12P-11-00AH
DG250-3.5-02P-11-00AH
DG250-3.5-03P-11-01AH
DG250-3.5-04P-11-00AH
DG250-3.5-05P-11-01AH
DG250-3.5-06P-11-00AH
DG250-3.5-08P-11-00AH
DG250-3.5-10P-11-00AH
DG250-3.5-12P-11-00AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Actuation direction AWG max. AWG (min.) Colour Connection (components) Connector orientation Contact material Contact spacing
(mm)
Manufacturer part # Max. cross section (inflexible)
(mm²)
Max. cross section (flexible)
(mm²)
Min. cross section (inflexible)
(mm²)
Min. cross section (flexible)
(mm²)
Min. stripping length
(mm)
Nominal current
(A)
Nominal voltage
(V)
Number of pins PCB terminal features Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Series (PCB terminals) Stripping length (max.)
(mm)
Type (manufacturer type) Weight
(g)

0.60 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-02P-15-00AH0.510.510.080.08541502+ actuator220.895.0812.35DG2406DG240-2.54-02P-15-00AH0.80

0.88 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-03P-15-00AH0.510.510.080.08541503+ actuator320.897.6212.35DG2406DG240-2.54-03P-15-00AH1.30

1.33 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-04P-15-00AH0.510.510.080.08541504+ actuator420.8910.1612.35DG2406DG240-2.54-04P-15-00AH1.75

1.33 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-05P-15-00AH0.510.510.080.08541505+ actuator520.8912.7012.35DG2406DG240-2.54-05P-15-00AH2.25

2.05 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-06P-15-00AH0.510.510.080.08541506+ actuator620.8915.2412.35DG2406DG240-2.54-06P-15-00AH2.70

2.57 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-08P-15-00AH0.510.510.080.08541508+ actuator820.8920.3212.35DG2406DG240-2.54-08P-15-00AH3.60

3.11 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated2.54DG240-2.54-10P-15-00AH0.510.510.080.085415010+ actuator1020.8925.4012.35DG2406DG240-2.54-10P-15-00AH4.15

4.45 €

1 Available 3 Days At an angle (to the PCB)2028OrangeSpring-loaded terminalAt an angle (to the PCB)-2.54DG240-2.54-12P-15-00AH0.510.510.080.085415012+ actuator1215.8912.3531.93DG2406DG240-2.54-12P-15-00AH5.20

0.65 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG243-5.0-02P-11-00AH3.313.310.080.085153002+ actuator222.7412.2515.00DG2436DG243-5.0-02P-11-00AH2.10

0.92 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG243-5.0-03P-11-00AH3.313.310.080.085153003+ actuator322.7417.2515.00DG2436DG243-5.0-03P-11-00AH3.10

1.33 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG243-5.0-04P-11-00AH3.313.310.080.085153004+ actuator422.7422.2515.00DG2436DG243-5.0-04P-11-00AH4.10

2.05 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG243-5.0-06P-11-00AH3.313.310.080.085153006+ actuator622.7432.2515.00DG2436DG243-5.0-06P-11-00AH5.90

3.11 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG243-5.0-10P-11-00AH3.313.310.080.0851530010+ actuator1022.7452.2515.00DG2436DG243-5.0-10P-11-00AH9.40

0.60 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG245-5.0-02P-11-00AH3.313.310.080.085153002-216.8011.0014.10DG2456DG245-5.0-02P-11-00AH1.90

1.33 €

1 Available 9 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG245-5.0-04P-11-00AH3.313.310.080.085153004-416.8021.0014.10DG2456DG245-5.0-04P-11-00AH3.60

1.85 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG245-5.0-06P-11-00AH3.313.310.080.085153006-616.8031.0014.10DG2456DG245-5.0-06P-11-00AH5.00

2.57 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG245-5.0-08P-11-00AH3.313.310.080.085153008-816.8041.0014.10DG2456DG245-5.0-08P-11-00AH7.15

3.61 €

1 Available 3 Days At an angle (to the PCB)1228GreySpring-loaded terminal|PrintAt an angle (to the PCB)Phosphor bronze tin plated5DG245-5.0-12P-11-00AH3.313.310.080.0851530012-1216.8061.0014.10DG2456DG245-5.0-12P-11-00AH10.45

0.29 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-02P-11-00AH0.820.820.320.32873002+ actuator216.708.5012.00DG2509DG 250-3. 5-02 P -11-00 AH1.10

0.44 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-03P-11-01AH0.820.820.320.32873003+ actuator316.7012.0012.00DG2509DG 250-3. 5-03 P -11-01 AH1.65

0.59 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-04P-11-00AH0.820.820.320.32873004+ actuator416.7015.5012.00DG2509DG 250-3. 5-04 P -11-00 AH2.00

0.71 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-05P-11-01AH0.820.820.320.32873005+ actuator516.7019.0012.00DG2509DG 250-3. 5-05 P -11-01 AH2.50

0.83 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-06P-11-00AH0.820.820.320.32873006+ actuator616.7022.5012.00DG2509DG 250-3. 5-06 P -11-00 AH2.95

1.33 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-08P-11-00AH0.820.820.320.32873008+ actuator816.7029.5012.00DG2509DG 250-3. 5-08 P -11-00 AH3.35

1.53 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-10P-11-00AH0.820.820.320.328730010+ actuator1016.7036.5012.00DG2509DG 250-3. 5-10 P -11-00 AH4.20

2.05 €

1 Available 3 Days Perpendicular (to the PCB)1822GreySpring-loaded terminal|PrintPerpendicular (to the PCB)Phosphor bronze tin plated3.5DG250-3.5-12 P-11-00AH0.820.820.320.328730012+ actuator1216.7043.5012.00DG2509DG 250-3. 5-12P -11-00 AH5.30

Loading...

  1. 1

Basic information

Enclosure material Polyamide 6.6 No. of rows 1 Product type Spring-loaded terminal
Wire protection Yes

Tech Support