Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DG2002-4.0-01P-11-00AH |
DG2002-4.0-02P-11-00AH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Nominal current (details) (A) | Nominal voltage (details) (V) | Number of pins | Pins per row | Product size (width) (mm) | Type (manufacturer type) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
0.53 € | 1 | Available | 3 Days | DG2002-4.0-01P-11-00AH | 9 | 250 | 1 | 1 | 4.20 | DG 2002-4. 0-01 P -11-00 AH | 0.30 | |
0.55 € | 1 | Available | 3 Days | DG2002-4.0-02P-11-00AH | - | - | 2 | 2 | 8.40 | DG 2002-4. 0-02 P -11-00 AH | 0.65 |
Loading...
Actuation direction | Perpendicular (to the PCB) | AWG max. | 18 | AWG (min.) | 24 |
---|---|---|---|---|---|
Case material | LCP. V0 according UL 94 | Colour | White | Connection (components) | Spring-loaded terminal|Print |
Connector orientation | Parallel (to the PCB) | Connector cross section(mm²) | 0.75 | Contact material | Brass tin plated |
Cross section(mm²) | 0.75 | Grid pitch(mm) | 4.0 | Material (details) | PA |
Max. cross section (inflexible)(mm²) | 0.75 | Max. cross section (flexible)(mm²) | 0.75 | Min. cross section (inflexible)(mm²) | 0.20 |
Min. cross section (flexible)(mm²) | 0.20 | Min. stripping length(mm) | 7 | Nominal current(A) | 9 |
Nominal voltage(V) | 300 | No. of rows | 1 | PCB terminal features | + actuator |
Product size (height)(mm) | 4.00 | Product size (length)(mm) | 13.10 | Product type | SMD PCB terminal |
Reading category | III | Series (PCB terminals) | DG2002 | Stripping length (max.)(mm) | 9 |