Thermal fuse

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
700.103 N2F
700.127 N4
700.136 N5
770.072
770.077
770.084
770.093
770.098
770.104
770.117
770.121
770.128
770.144
770.152
770.167
770.184
770.192
770.216
770.229
771.072
771.077
771.084
771.093
771.098
771.104
771.117
771.121
771.128
771.144
771.152
771.167
771.184
771.192
771.216
771.229
776.093
A0-3A-F
A0-5A-F
A1-1A-F
A1-3A-F
A1-5A-F
A1-F
A2-1A-F
A2-3A-F
A2-5A-F
A2-F
A3-1A-F
A3-3A-F
A3-5A-F
A3-F
A4-1A-F
A4-3A-F
A4-5A-F
A4-F
A5-1A-F
A5-3A-F
A5-5A-F
A5-F
A7-1A-F
A7-3A-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connections Contact type Current load
(A)
Max. nonstop operating temperature
(°C)
Nominal current
(A)
Nominal current (details)
(A)
Nominal response temperature
(°C)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Nominal voltage (details)
(V AC)
Nominal voltage
(V AC)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Temperature limit
(°C)
Type Type (manufacturer type) Wire diameter
(mm)
Wire type

0.71 €

1 Available 3 Days 50 x 0.
53 mm
1 breaker17011103250250--2.25.24-200-700.103 N2F0.53radial

0.71 €

1 Available 3 Days 50 x 0.
53 mm
1 breaker19511127250250--2.25.24-200-700.127 N40.53radial

0.71 €

1 Available 3 Days 50 x 0.
53 mm
1 breaker110511136250250--2.25.24-200-700.136 N50.53radial

0.89 €

1 Available 82 Days -1 breaker|NC contact--101072--230250--64.54100770.072770.072-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--101077--230250--64.54125770.077770.077-short/long

0.91 €

1 Available 3 Days -1 breaker|NC contact--101084--230250--64.54125770.084770.084-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--101093--230250--64.54140770.093770.093-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--101098--230250--64.54140770.098770.098-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--1010104--230250--64.54150770.104770.104-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--1010117--230250--64.54160770.117770.117-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--1010121--230250--64.54160770.121770.121-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--1010128--230250--64.54160770.128770.128-short/long

0.91 €

1 Available 3 Days -1 breaker|NC contact--1010144--230250--64.54175770.144770.144-short/long

0.91 €

1 Available 3 Days -1 breaker|NC contact--1010152--230250--64.54175770.152770.152-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--1010167--230250--64.54210770.167770.167-short/long

0.91 €

1 Available 3 Days -1 breaker|NC contact--1010184--230250--64.54210770.184770.184-short/long

0.91 €

1 Available 3 Days -1 breaker|NC contact--1010192--230250--64.54210770.192770.192-short/long

0.89 €

1 Available 3 Days -1 breaker|NC contact--1010216--230250--64.54375770.216770.216-short/long

0.91 €

1 Available 3 Days -1 breaker|NC contact--1010228--230250--64.54375770.229770.229-short/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--101072--230230---4-771.072771.072-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--101077--230230---4-771.077771.077-long/long

0.95 €

1 Available 32 Days Rigid wire connection. long-long.1 breaker|Normally-closed--101084--230230---4-771.084771.084-long/long

0.95 €

1 Available 37 Days Rigid wire connection. long-long.1 breaker|Normally-closed--101093--230230---4-771.093771.093-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--101098--230230---4-771.098771.098-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010104--230230---4-771.104771.104-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010117--230230---4-771.117771.117-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010121--230230---4-771.121771.121-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010128--230230---4-771.128771.128-long/long

0.95 €

1 Available 12 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010144--230230---4-771.144771.144-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010152--230230---4-771.152771.152-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010167--230230---4-771.167771.167-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010184--230230---4-771.184771.184-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010192--230230---4-771.192771.192-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010216--230230---4-771.216771.216-long/long

0.95 €

1 Available 3 Days Rigid wire connection. long-long.1 breaker|Normally-closed--1010229--230230---4-771.229771.229-long/long

0.52 €

1 Available 3 Days -1 breaker--10-93250---------SW-153T-short/long

0.33 €

1 Available 3 Days -1 breaker--3-84250---------A0-3A-F-radial

0.48 €

1 Available 3 Days -1 breaker--5-84250---------A0-5A-F-radial

0.20 €

1 Available 3 Days -1 breaker--1-102250---------A1-1A-F-radial

0.33 €

1 Available 81 Days -1 breaker--3-102250---------A1-3A-F-radial

0.48 €

1 Available 3 Days -1 breaker--5-102250---------A1-5A-F-radial

0.20 €

1 Available 60 Days -1 breaker--2-102250---------A1-F-radial

0.20 €

1 Available 3 Days -1 breaker--1-115250---------A2-1A-F-radial

0.33 €

1 Available 3 Days -1 breaker--3-115250---------A2-3A-F-radial

0.47 €

1 Available 3 Days -1 breaker--5-115250---------A2-5A-F-radial

0.20 €

1 Available 3 Days -1 breaker--2-115250---------A2-F-radial

0.20 €

1 Available 3 Days -1 breaker--1-125250---------A3-1A-F-radial

0.33 €

1 Available 3 Days -1 breaker--3-125250---------A3-3A-F-radial

0.48 €

1 Available 3 Days -1 breaker--5-125250---------A3-5A-F-radial

0.20 €

1 Available 3 Days -1 breaker--2-125250---------A3-F-radial

0.20 €

1 Available 3 Days -1 breaker--1-130250---------A4-1A-F-radial

0.33 €

1 Available 32 Days -1 breaker--3-130250---------A4-3A-F-radial

0.47 €

1 Available 3 Days -1 breaker--5-130250---------A4-5A-F-radial

0.20 €

1 Available 3 Days -1 breaker--2-130250---------A4-F-radial

0.20 €

1 Available 3 Days -1 breaker--1-135250---------A5-1A-F-radial

0.33 €

1 Available 3 Days -1 breaker--3-135250---------A5-3A-F-radial

0.47 €

1 Available 3 Days -1 breaker--5-135250---------A5-5A-F-radial

0.20 €

1 Available 82 Days -1 breaker--2-135250---------A5-F-radial

0.20 €

1 Available 3 Days -1 breaker--1-138250---------A7-1A-F-radial

0.33 €

1 Available 3 Days -1 breaker--3-138250---------A7-3A-F-radial

Loading...

Basic information

Connection (components) Wire Product type Thermal fuse

Tech Support