USB Protection

USB Protection
  • Volume Discount
[Specifications]
・Product type: USB port cap
・Material: Silicone
・Colour: Black

Protects your USB / RJ slots from dust and other dirt. Fast and simple assembly, reusable.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CP-USB-B

Part Number
CP-USB-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.40 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) USB B Halogen-free No
Manufacturer part # CP-USB-B Material Silicone Product size (height)(mm) 2.3
Product size (width)(mm) 11.8 Product size (length)(mm) 12.4 Product type USB port cap
Type (manufacturer type) CP-USB-B

This page is USB Protection, part number CP-USB-B.
You can find the detail information about specifications and dimensions on part number CP-USB-B.

Tech Support