SNAP-METRIC WITH MEMBRANE / EPDM, Silicone, CR / Black, Grey / Approx. 50°Shore A

SNAP-METRIC WITH MEMBRANE / EPDM, Silicone, CR / Black, Grey / Approx. 50°Shore A
  • Volume Discount
[Specifications]
・Material: EPDM, Silicone, CR
・Colour: black, grey
・Hardness: approx. 50°Shore A

[Features]
・Appropriately mounted this product meets IP protection IP66 / IP67 according to EN-60529
・Tolerances according to DIN ISO 3302, Part 2 M2F

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
MF-M12-CB
MF-M12-EB
MF-M12-EG
MF-M12-SB
MF-M16-CB
MF-M16-EB
MF-M16-EG
MF-M16-SB
MF-M20-EB
MF-M20-EG
MF-M20-SB
MF-M25-CB
MF-M25-EB
MF-M25-EG
MF-M25-SB
MF-M32-CB
MF-M32-EB
MF-M32-EG
MF-M32-SB
MF-M40-CB
MF-M40-EB
MF-M40-EG
MF-M40-SB
MF-M50-CB
MF-M50-EB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp Ø
(mm)
Colour Manufacturer part # Material Mounting hole Terminal Ø (max.)
(mm)
Type (manufacturer type)

0.85 €

1 Available 3 Days 3BlackMF-M12-CBNeopreneM125MF-M12-CB

0.77 €

1 Available 3 Days 3BlackMF-M12-EBEPDMM125MF-M12-EB

0.77 €

1 Available 3 Days 3GreyMF-M12-EGEPDMM125MF-M12-EG

1.33 €

1 Available 3 Days 3BlackMF-M12-SBSiliconeM125MF-M12-SB

1.01 €

1 Available 3 Days 5BlackMF-M16-CBNeopreneM167MF-M16-CB

0.81 €

1 Available 3 Days 5BlackMF-M16-EBEPDMM167MF-M16-EB

0.81 €

1 Available 3 Days 5GreyMF-M16-EGEPDMM167MF-M16-EG

1.85 €

1 Available 3 Days 5BlackMF-M16-SBSiliconeM167MF-M16-SB

1.01 €

1 Available 3 Days 7BlackMF-M20-EBEPDMM2010MF-M20-EB

1.01 €

1 Available 3 Days 7GreyMF-M20-EGEPDMM2010MF-M20-EG

2.37 €

1 Available 3 Days 7BlackMF-M20-SBSiliconeM2010MF-M20-SB

1.85 €

1 Available 3 Days 10BlackMF-M25-CBNeopreneM2514MF-M25-CB

1.53 €

1 Available 3 Days 10BlackMF-M25-EBEPDMM2514MF-M25-EB

1.53 €

1 Available 3 Days 10GreyMF-M25-EGEPDMM2514MF-M25-EG

2.89 €

1 Available 3 Days 10BlackMF-M25-SBSiliconeM2514MF-M25-SB

3.40 €

1 Available 3 Days 14BlackMF-M32-CBNeopreneM3220MF-M32-CB

2.57 €

1 Available 3 Days 14BlackMF-M32-EBEPDMM3220MF-M32-EB

2.57 €

1 Available 3 Days 14GreyMF-M32-EGEPDMM3220MF-M32-EG

4.71 €

1 Available 3 Days 14BlackMF-M32-SBSiliconeM3220MF-M32-SB

5.01 €

1 Available 3 Days 20BlackMF-M40-CBNeopreneM4026MF-M40-CB

3.93 €

1 Available 3 Days 20BlackMF-M40-EBEPDMM4026MF-M40-EB

3.93 €

1 Available 3 Days 20GreyMF-M40-EGEPDMM4026MF-M40-EG

7.35 €

1 Available 3 Days 20BlackMF-M40-SBSiliconeM4026MF-M40-SB

7.88 €

1 Available 3 Days 26BlackMF-M50-CBNeopreneM5035MF-M50-CB

6.84 €

1 Available 20 Days 26BlackMF-M50-EBEPDMM5035MF-M50-EB

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 4 Halogen-free No IP rating IP66/IP67
Product type Cable grommet

Tech Support