• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Cage Nut

Cage Nut
  • Volume Discount

Product Details:

Manufacturer part number: 382-2005

Brand: PB FASTENER

Price: 0.65

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

382-2005

Part Number
382-2005
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.65 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 3.1 Colour Blue Compatible with (details) M6 thread
Halogen-free No Manufacturer part # 382-2005 Mounting hole 9.5 mm
Product size (height)(mm) 12.8 Product size (Ø)(mm) 12.3 Product type Cage nut
Type (manufacturer type) 382-2005

This page is Cage Nut, part number 382-2005.
You can find the detail information about specifications and dimensions on part number 382-2005.

Tech Support