Configure

Cable Realisation

Part number:

Still undefined. 22 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Board thickness (max.)

    (mm)

    Manufacturer part #

    Material

    Mounting hole

    Type (manufacturer type)

    Minimum order quantity
    2.5
    1600-CB
    Neoprene
    12.5
    1600-CB
    1 pieces
    2.5
    1600-EB
    EPDM
    12.5
    1600-EB
    1 pieces
    2.5
    1600-SB
    Silicone
    12.5
    1600-SB
    1 pieces
    2.5
    1601-CB
    Neoprene
    16.5
    1601-CB
    1 pieces
    2.5
    1601-EB
    EPDM
    16.5
    1601-EB
    1 pieces
    2.5
    1601-SB
    Silicone
    16.5
    1601-SB
    1 pieces
    2.5
    1602-CB
    Neoprene
    20.5
    1602-CB
    1 pieces
    2.5
    1602-EB
    EPDM
    20.5
    1602-EB
    1 pieces
    2.5
    1602-SB
    Silicone
    20.5
    1602-SB
    1 pieces
    2.5
    1603-CB
    Neoprene
    25.5 mm
    1603-CB
    1 pieces
    2.5
    1603-EB
    EPDM
    25.5 mm
    1603-EB
    1 pieces
    2.5
    1603-SB
    Silicone
    25.5 mm
    1603-SB
    1 pieces
    2.5
    1604-CB
    Neoprene
    32.5
    1604-CB
    1 pieces
    2.5
    1604-EB
    EPDM
    32.5
    1604-EB
    1 pieces
    2.5
    1604-SB
    Silicone
    32.5
    1604-SB
    1 pieces
    3.5
    1605-CB
    Neoprene
    40.5
    1605-CB
    1 pieces
    3.5
    1605-EB
    EPDM
    40.5
    1605-EB
    1 pieces
    3.5
    1605-SB
    Silicone
    40.5
    1605-SB
    1 pieces
    3.5
    1606-EB
    EPDM
    50.5
    1606-EB
    1 pieces
    3.5
    1606-SB
    Silicone
    50.5
    1606-SB
    1 pieces
    3.5
    1607-EB
    EPDM
    63.5
    1607-EB
    1 pieces
    3.5
    1607-SB
    Silicone
    63.5
    1607-SB
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    0.81 €
    ( 0.96 € )
    3 working days
    0.52 €
    ( 0.62 € )
    3 working days
    0.81 €
    ( 0.96 € )
    3 working days
    0.84 €
    ( 1.00 € )
    3 working days
    0.56 €
    ( 0.67 € )
    3 working days
    0.79 €
    ( 0.94 € )
    3 working days
    1.01 €
    ( 1.20 € )
    3 working days
    0.76 €
    ( 0.90 € )
    3 working days
    1.33 €
    ( 1.58 € )
    3 working days
    1.53 €
    ( 1.82 € )
    3 working days
    1.01 €
    ( 1.20 € )
    3 working days
    1.53 €
    ( 1.82 € )
    3 working days
    2.57 €
    ( 3.06 € )
    3 working days
    1.85 €
    ( 2.20 € )
    3 working days
    2.89 €
    ( 3.44 € )
    3 working days
    3.40 €
    ( 4.05 € )
    3 working days
    2.57 €
    ( 3.06 € )
    3 working days
    3.40 €
    ( 4.05 € )
    35 working days
    4.45 €
    ( 5.30 € )
    3 working days
    6.84 €
    ( 8.14 € )
    3 working days
    6.28 €
    ( 7.47 € )
    3 working days
    7.88 €
    ( 9.38 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Product type: Cable grommet
    ・Colour: Black
    ・Material: EPDM / Silicone / CR

    [Features]
    ・With push-out membrane
    ・Membrane can be punctured - suitable for additional and later constructional changes
    ・Fast and easy installation without any assembly tools
    ・For panels with 1,0 - 3,5 thickness and cable diameters 3,0 - 40,0 mm
    ・Tolerances according to DIN ISO 3302, Part 2 M2F