Strain Reliefs large, screw-mountable / PA / Black /Screw ISO 7 + ISO 8 / Screw Ø 3.9 DIN 7981 + 4.2 DIN 7981 (Part Numbers)

Strain Reliefs large, screw-mountable / PA / Black /Screw ISO 7 + ISO 8 / Screw Ø 3.9 DIN 7981 + 4.2 DIN 7981
  • Volume Discount
[Specifications]
・Screw ISO #: ISO 7 + ISO 8
・Screw φ: 3.9 DIN 7981 + 4.2 DIN 7981
・Material: PA
・Colour: black
・Screw length: 19 mm up to max. 32 mm

[Features]
・Reduced assembly time will help to save costs
・Simple handling, releasable
・Shipping without screw

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

317-2235-001

Part Number
317-2235-001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.88 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 2.8 Cable diameter(mm) 21 x 17 Clamp Ø(mm) 21
Colour Black For cable diameter(mm) 21 x 17 Halogen-free No
Manufacturer part # 317-2235-001 Material (details) PA UL listed. Material Polyamide
Product type Strain relief Terminal Ø (max.)(mm) 17 Type (manufacturer type) 317-2235-001

This page is Strain Reliefs large, screw-mountable / PA / Black /Screw ISO 7 + ISO 8 / Screw Ø 3.9 DIN 7981 + 4.2 DIN 7981, part number 317-2235-001.
You can find the detail information about specifications and dimensions on part number 317-2235-001.

Tech Support