Isolation Cap Sideways Open

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
H-2867
H-2869
H-2871
H-2873
H-2874
H-2878
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Mounting hole Product size (Ø)
(mm)
Terminal Ø (max.)
(mm)
Type (manufacturer type)

0.24 €

1 Available 8 Days H-286711.1 mm23.417.1H-2867

0.24 €

1 Available 3 Days H-286914.3 mm20.213.9H-2869

0.20 €

1 Available 3 Days H-287112.7 mm14.37.9H-2871

0.29 €

1 Available 3 Days H-287319 mm16.39.9H-2873

0.55 €

1 Available 3 Days H-287422.2 mm12.37.9H-2874

0.60 €

1 Available 3 Days H-287825.4 mm10.320.2H-2878

Loading...

  1. 1

Basic information

Board thickness (max.)(mm) 3.2 Case features open-sided Colour Black
Halogen-free No Material Polyamide Max. temperature(°C) +105
Min. temperature(°C) -30 Product size (height)(mm) 10.3 Product type Insulated grommet

Tech Support