Fins Buckler

Fins Buckler
  • Volume Discount
[Specifications]
・Product type: Cable grommet, Round ribbed tube end caps
・Material: Neoprene, Polyethylene (PE)
・Colour: Black, Grey

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
056 0200 699 03
056 0300 620 03
056 0300 699 03
056 0500 620 03
056 0500 699 03
056 0600 620 03
056 0600 699 03
057 3520 699 03
057 4020 699 03
057 4025 620 03
057 5030 620 03
057 5030 699 03
057 6020 699 03
057 6040 620 03
057 6040 699 03
057 8040 699 03
MF-M20-CB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Board thickness (max.)
(mm)
Clamp Ø
(mm)
Colour IP rating Manufacturer part # Material Mounting hole Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product type Terminal Ø (max.)
(mm)
Type (manufacturer type)

0.39 €

1 Available 3 Days 11.5-Black-056 0200 699 03Polyethylene (PE)-202020Round ribbed tube end caps-056 0200 699 03

1.33 €

1 Available 3 Days 12-Grey-056 0300 620 03Polyethylene (PE)-303030Round ribbed tube end caps-056 0300 620 03

0.67 €

1 Available 3 Days 12-Black-056 0300 699 03Polyethylene (PE)-303030Round ribbed tube end caps-056 0300 699 03

3.40 €

1 Available 3 Days 20-Grey-056 0500 620 03Polyethylene (PE)-505050Round ribbed tube end caps-056 0500 620 03

2.57 €

1 Available 3 Days 20-Black-056 0500 699 03Polyethylene (PE)-505050Round ribbed tube end caps-056 0500 699 03

7.88 €

1 Available 3 Days 24-Grey-056 0600 620 03Polyethylene (PE)-606060Round ribbed tube end caps-056 0600 620 03

7.88 €

1 Available 3 Days 24-Black-056 0600 699 03Polyethylene (PE)-606060Round ribbed tube end caps-056 0600 699 03

0.97 €

1 Available 3 Days 11.5-Black-057 3520 699 03Polyethylene (PE)-202035Round ribbed tube end caps-057 3520 699 03

0.81 €

1 Available 3 Days 14.5-Black-057 4020 699 03Polyethylene (PE)-202040Round ribbed tube end caps-057 4020 699 03

1.33 €

1 Available 3 Days 11.5-Grey-057 4025 620 03Polyethylene (PE)-252540Round ribbed tube end caps-057 4025 620 03

2.37 €

1 Available 3 Days 14.5-Grey-057 5030 620 03Polyethylene (PE)-303050Round ribbed tube end caps-057 5030 620 03

2.37 €

1 Available 3 Days 14.5-Black-057 5030 699 03Polyethylene (PE)-303050Round ribbed tube end caps-057 5030 699 03

4.45 €

1 Available 3 Days 14.5-Black-057 6020 699 03Polyethylene (PE)-202060Round ribbed tube end caps-057 6020 699 03

5.01 €

1 Available 3 Days 14.5-Grey-057 6040 620 03Polyethylene (PE)-404060Round ribbed tube end caps-057 6040 620 03

5.01 €

1 Available 3 Days 14.5-Black-057 6040 699 03Polyethylene (PE)-404060Round ribbed tube end caps-057 6040 699 03

8.40 €

1 Available 3 Days 14.5-Black-057 8040 699 03Polyethylene (PE)-404080Round ribbed tube end caps-057 8040 699 03

1.53 €

1 Available 3 Days 47BlackIP66/IP67MF-M20-CBNeopreneM20---Cable grommet10MF-M20-CB

Loading...

  1. 1

Basic information

Halogen-free No

Tech Support