Protective Cover

Protective Cover
  • Volume Discount
[Specifications]
・Product type: Protective cap
・Material: Polyethylene (PE)
・Colour: Ecru

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
062 0060 000 03
062 0130 000 03
062 0160 000 03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Product size (height)
(mm)
Product size (Ø)
(mm)
Terminal Ø (max.)
(mm)
Type Type (manufacturer type)

0.16 €

1 Available 3 Days 062 0060 000 03127.45.7062 0060 000 03062006000003

0.20 €

1 Available 3 Days 062 0130 000 0313.514.912.7062 0130 000 03062 0130 000 03

0.24 €

1 Available 3 Days 062 0160 000 03151715.7062 0160 000 03062 0160 000 03

Loading...

  1. 1

Basic information

Colour Ecru Halogen-free No Material (details) LD-PE (SK-03)
Material Polyethylene (PE) Product type Protective cap

Tech Support