Sealing Plug / Hole Plug

Sealing Plug / Hole Plug
  • Volume Discount
[Specifications]
・Product type: Filler plug
・Material: Polyethylene (PE)
・Colour: Black, Ecru

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
054 0542 220 03
054 0601 220 03
054 0701 220 03
054 0802 699 03
054 1003 220 03
055 0054 000 03
055 0060 000 03
055 0070 000 03
055 0080 000 03
055 0101 000 03
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Manufacturer part # Mounting hole Product size (height)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

0.17 €

1 Available 3 Days Black054 0542 220 035.4 mm7.512054 0542 220 03

0.17 €

20 Available 3 Days Black054 0601 220 036 mm711054 0601 220 03

0.17 €

1 Available 5 Days Black054 0701 220 037.2 mm6.511054 0701 220 03

0.24 €

1 Available 3 Days Black054 0802 699 038 mm7.512054 0802 699 03

0.24 €

1 Available 3 Days Black054 1003 220 0310 mm412054 1003 220 03

0.16 €

1 Available 3 Days Ecru055 0054 000 035.4 mm7.512055 0054 000 03

0.16 €

1 Available 3 Days Ecru055 0060 000 036 mm711055 0060 000 03

0.17 €

1 Available 3 Days Ecru055 0070 000 037.2 mm6.511055 0070 000 03

0.20 €

1 Available 3 Days Ecru055 0080 000 038 mm7.512055 0080 000 03

0.20 €

1 Available 3 Days Ecru055 0101 000 0310 mm412055 0101 000 03

Loading...

  1. 1

Basic information

Halogen-free No Material (details) LD-PE (SK-03) Material Polyethylene (PE)
Product type Filler plug

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360