Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
9418912006 |
9418912007 |
9418912008 |
9418912009 |
9418912010 |
9418912011 |
9418912012 |
9418912013 |
9418912014 |
9418912015 |
9418912016 |
9418912017 |
9418912018 |
9418912019 |
9418912020 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle Ø (max.) (mm) | Bundle Ø range | Manufacturer part # | |
---|---|---|---|---|---|---|---|
2.60 € | 1 | Available | 3 Days | 6 | 6 mm (max) | 9418912006 | |
2.60 € | 1 | Available | 3 Days | 7 | 7 mm (max) | 9418912007 | |
2.60 € | 1 | Available | 3 Days | 8 | 8 mm (max) | 9418912008 | |
2.60 € | 1 | Available | 3 Days | 9 | 9 mm (max) | 9418912009 | |
2.91 € | 1 | Available | 3 Days | 10 | 10 mm (max) | 9418912010 | |
2.60 € | 1 | Available | 3 Days | 11 | 11 mm (max) | 9418912011 | |
2.91 € | 1 | Available | 3 Days | 12 | 12 mm (max) | 9418912012 | |
2.91 € | 1 | Available | 3 Days | 13 | 13 mm (max) | 9418912013 | |
2.91 € | 1 | Available | 3 Days | 14 | 14 mm (max) | 9418912014 | |
2.91 € | 1 | Available | 3 Days | 15 | 15 mm (max) | 9418912015 | |
2.91 € | 1 | Available | 3 Days | 16 | 16 mm (max) | 9418912016 | |
2.91 € | 1 | Available | 3 Days | 17 | 17 mm (max) | 9418912017 | |
2.91 € | 1 | Available | 3 Days | 18 | 18 mm (max) | 9418912018 | |
2.91 € | 1 | Available | 13 Days | 19 | 19 mm (max) | 9418912019 | |
2.91 € | 1 | Available | 3 Days | 20 | 20 mm (max) | 9418912020 |
Loading...
Cable bracket features | + chloropene protection | Colour | Silver|Black | Fastening method | Screw fixing |
---|---|---|---|---|---|
Halogen-free | No | Material | Steel | Max. temperature(°C) | +120 |
Min. temperature(°C) | -40 | Mounting Ø (max.)(mm) | 5.20 | Product size (width)(mm) | 12 |
Product type | Hose clamps | RoHS-compliant | Yes | Type (manufacturer type) | NORMAFIX |