Cable Length Meter

Cable Length Meter
  • Volume Discount
[Specifications]
・Product type: Handheld cable meter
・Reading range(s)(m): 0 - 9999.9
・Suitable for cable diameter: 4-35mm

[Features]
・Measuring device for fast and precise determination of cable lengths
・Measurement range from 0 to 9999.9 m
・On construction sites, in the warehouse, workshop
・With holder shaft for stationary use in combination

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142744

Part Number
142744
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

349.57 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable diameter(mm) 4 - 35 Product type Handheld cable meter Reading range(s)(m) 0 - 9999.9
Weight(g) 950.0

This page is Cable Length Meter, part number 142744.
You can find the detail information about specifications and dimensions on part number 142744.

Tech Support