Connecting Base Frame For Trommel

Connecting Base Frame For Trommel
  • Volume Discount
[Specifications]
・Product type: Connecting frame for cable length hand-held meter
・Compatible with: Cimco Trommelfix – the heavy-duty cable reel unwinder

[Features]
・Fix to the CIMCO Trommelfix 200 and Trommelfix 700 cable drum unroller using the connection frame
・The measuring tool becomes a stationary facility for cutting to size on standard cable drums
・Can be adjusted to many positions in both height and length

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142748

Part Number
142748
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

76.45 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Compatible with (details) Cimco Trommelfix – the heavy-duty cable reel unwinder

This page is Connecting Base Frame For Trommel, part number 142748.
You can find the detail information about specifications and dimensions on part number 142748.

Tech Support