Cable Guide Set

Cable Guide Set
  • Volume Discount
[Specifications]
・Product type: Cable pilot set
・Cable length(m): 50
・Width/diameter of the pull-in wire: 3mm

[Features]
・Cable guiding heads for directly inserting many common cables into short empty conduit routes
・Set consisting of small cable pilot (for coaxial cables, NYM 3x1.5 mm2) and large cable pilot (for cables NYM 3x2.5 mm2)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

142188

Part Number
142188
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.75 €

1 Available 3 Days

Loading...

  1. 1

This page is Cable Guide Set, part number 142188.
You can find the detail information about specifications and dimensions on part number 142188.

Tech Support