Configure
  • Est. shipping days
    • All
    • Within 3 working days

Cable Kellem Grip Made Of Galvanised Steel Wire

Part number:

Still undefined. 3 possible part numbers found.
    Quantity:

    Part number list

    Number of items

    Breaking load

    (kN)

    Cable diameter

    (mm)

    Tensile force

    (kN)

    Weight

    (g)

    Minimum order quantity
    22.6
    20 - 30
    11.3
    850.0
    1 pieces
    37
    30 - 40
    18.5
    900.0
    1 pieces
    55
    40 - 50
    27.5
    950.0
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    114.71 €
    ( 136.50 € )
    3 working days
    125.63 €
    ( 149.50 € )
    3 working days
    142.01 €
    ( 168.99 € )
    3 working days

    More Information

    Basic information

    [Specifications]
    ・Product type: Cable draw grip
    ・Cable diameter(mm): 20-30, 30-40, 40-50
    ・Product size (length)(mm): 900
    ・Tensile force (kN) : 11.3, 18.5, 27.5
    ・Material: Galvanized steel

    [Features]
    ・For underground cabling
    ・With 1 crimped cable loop